(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Sprocket Shape | SD Shape | Chain No. | 60 | Number of Tracks | 1 |
---|---|---|---|---|---|
Material | Steel | Bore Style | Shaft hole machining type | Chain Type | Standard |
Shaft Type | Shaft hole machined | Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy