(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, New JIS Keyway, C2082H Chain

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, New JIS Keyway, C2082H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2082H
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

Part Number
FBN2082B11D30
FBN2082B11D35
FBN2082B11D40
FBN2082B11D45
FBN2082B12D30
FBN2082B12D35
FBN2082B12D40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
1 Piece(s)Available

13 Days or more

3011
1 Piece(s)Available

13 Days or more

3511
1 Piece(s)Available

13 Days or more

4011
1 Piece(s)Available

13 Days or more

4511
1 Piece(s)Available

13 Days or more

3012
1 Piece(s)Available

13 Days or more

3512
1 Piece(s)Available

13 Days or more

4012
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2082H Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support