(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 35 Chain (Part Numbers)

Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBK35B11D10
FBK35B13D10
FBK35B15D20
FBK35B16D18
FBK35B18D20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

8 Days or more

10114
1 Piece(s)Available

8 Days or more

10134
1 Piece(s)Available

8 Days or more

20155
1 Piece(s)Available

8 Days or more

18165
1 Piece(s)Available

8 Days or more

20185

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 35 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support