(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Single-Double, 40 Chain

Roller Chain Sprockets - Single-Double, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
40SD10
40SD11
40SD13
40SD14
40SD15
40SD16
40SD17
40SD18
40SD19
40SD20
40SD21
40SD22
40SD23
40SD25
40SD26
40SD27
40SD28
40SD29
40SD30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

10101511
1 Piece(s)Available

13 Days or more

10111611
1 Piece(s)Available

11 Days or more

13132014
1 Piece(s)Available

8 Days or more

13142514
1 Piece(s)Available

8 Days or more

13152814
1 Piece(s)Available

11 Days or more

13163014
1 Piece(s)Available

8 Days or more

13173214
1 Piece(s)Available

8 Days or more

13183814
1 Piece(s)Available

13 Days or more

13194214
1 Piece(s)Available

8 Days or more

13204514
1 Piece(s)Available

12 Days or more

13214814
1 Piece(s)Available

13 Days or more

13225014
1 Piece(s)Available

13 Days or more

13235214
1 Piece(s)Available

13 Days or more

13255814
1 Piece(s)Available

13 Days or more

13266214
1 Piece(s)Available

13 Days or more

16276517
1 Piece(s)Available

13 Days or more

16286817
1 Piece(s)Available

13 Days or more

16297017
1 Piece(s)Available

13 Days or more

16307517

Loading...

  1. 1

Basic Information

Sprocket Shape SD Shape Chain No. 40 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support