(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Metric Pilot Bore, H Series.

Timing Pulleys - Metric Pilot Bore, H Series.
  • Volume Discount

•Belt Shape : H
•Pulley Shape : Shape A, Shape B
•Material : Steel
•Type : Timing Pulleys
For complete product overview and details on K Timing Pulley - H Type (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
K14H100AF
K14H100BF
K14H150AF
K14H150BF
K14H200AF
K14H200BF
K15H100AF
K15H100BF
K15H150AF
K15H150BF
K15H200AF
K15H200BF
K16H100AF
K16H100BF
K16H150AF
K16H150BF
K16H200AF
K16H200BF
K18H100AF
K18H100BF
K18H150AF
K18H150BF
K18H200AF
K18H200BF
K19H100AF
K19H100BF
K19H150AF
K19H150BF
K19H200AF
K19H200BF
K20H100AF
K20H100BF
K20H150AF
K20H150BF
K20H200AF
K20H200BF
K21H100AF
K21H100BF
K21H150AF
K21H150BF
K21H200AF
K21H200BF
K22H100AF
K22H100BF
K22H150AF
K22H150BF
K22H200AF
K22H200BF
K24H100AF
K24H100BF
K24H150AF
K24H150BF
K24H200AF
K24H200BF
K25H100AF
K25H100BF
K25H150AF
K25H150BF
K25H200AF
K25H200BF
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
O.D. D
(mm)
1 Piece(s)Available

13 Days or more

125.414Shape A261455.22
1 Piece(s)Available

13 Days or more

125.414Shape B261455.22
1 Piece(s)Available

13 Days or more

1.538.114Shape A261455.22
1 Piece(s)Available

13 Days or more

1.538.114Shape B261455.22
1 Piece(s)Available

13 Days or more

250.814Shape A261655.22
1 Piece(s)Available

13 Days or more

250.814Shape B261655.22
1 Piece(s)Available

13 Days or more

125.415Shape A301659.27
1 Piece(s)Available

13 Days or more

125.415Shape B301659.27
1 Piece(s)Available

13 Days or more

1.538.115Shape A301659.27
1 Piece(s)Available

13 Days or more

1.538.115Shape B301659.27
1 Piece(s)Available

13 Days or more

250.815Shape A301659.27
1 Piece(s)Available

13 Days or more

250.815Shape B301659.27
1 Piece(s)Available

13 Days or more

125.416Shape A301663.31
1 Piece(s)Available

13 Days or more

125.416Shape B301663.31
1 Piece(s)Available

13 Days or more

1.538.116Shape A301663.31
1 Piece(s)Available

13 Days or more

1.538.116Shape B301663.31
1 Piece(s)Available

13 Days or more

250.816Shape A301663.31
1 Piece(s)Available

13 Days or more

250.816Shape B301663.31
1 Piece(s)Available

13 Days or more

125.418Shape A361671.39
1 Piece(s)Available

13 Days or more

125.418Shape B361671.39
1 Piece(s)Available

13 Days or more

1.538.118Shape A361671.39
1 Piece(s)Available

13 Days or more

1.538.118Shape B361671.39
1 Piece(s)Available

13 Days or more

250.818Shape A361671.39
1 Piece(s)Available

13 Days or more

250.818Shape B361671.39
1 Piece(s)Available

13 Days or more

125.419Shape A361675.44
1 Piece(s)Available

13 Days or more

125.419Shape B361675.44
1 Piece(s)Available

13 Days or more

1.538.119Shape A361675.44
1 Piece(s)Available

13 Days or more

1.538.119Shape B361675.44
1 Piece(s)Available

13 Days or more

250.819Shape A361675.44
1 Piece(s)Available

13 Days or more

250.819Shape B361675.44
1 Piece(s)Available

13 Days or more

125.420Shape A381679.48
1 Piece(s)Available

13 Days or more

125.420Shape B381679.48
1 Piece(s)Available

13 Days or more

1.538.120Shape A381679.48
1 Piece(s)Available

13 Days or more

1.538.120Shape B381679.48
1 Piece(s)Available

13 Days or more

250.820Shape A402079.48
1 Piece(s)Available

13 Days or more

250.820Shape B402079.48
1 Piece(s)Available

13 Days or more

125.421Shape A381683.52
1 Piece(s)Available

13 Days or more

125.421Shape B381683.52
1 Piece(s)Available

13 Days or more

1.538.121Shape A381683.52
1 Piece(s)Available

13 Days or more

1.538.121Shape B381683.52
1 Piece(s)Available

13 Days or more

250.821Shape A422083.52
1 Piece(s)Available

13 Days or more

250.821Shape B422083.52
1 Piece(s)Available

13 Days or more

125.422Shape A381687.56
1 Piece(s)Available

13 Days or more

125.422Shape B381687.56
1 Piece(s)Available

13 Days or more

1.538.122Shape A381687.56
1 Piece(s)Available

13 Days or more

1.538.122Shape B381687.56
1 Piece(s)Available

13 Days or more

250.822Shape A462087.56
1 Piece(s)Available

13 Days or more

250.822Shape B462087.56
1 Piece(s)Available

13 Days or more

125.424Shape A382095.65
1 Piece(s)Available

13 Days or more

125.424Shape B382095.65
1 Piece(s)Available

13 Days or more

1.538.124Shape A382095.65
1 Piece(s)Available

13 Days or more

1.538.124Shape B382095.65
1 Piece(s)Available

11 Days or more

250.824Shape A482095.65
1 Piece(s)Available

13 Days or more

250.824Shape B482095.65
1 Piece(s)Available

13 Days or more

125.425Shape A402099.69
1 Piece(s)Available

13 Days or more

125.425Shape B402099.69
1 Piece(s)Available

13 Days or more

1.538.125Shape A402099.69
1 Piece(s)Available

13 Days or more

1.538.125Shape B402099.69
1 Piece(s)Available

13 Days or more

250.825Shape A502599.69
1 Piece(s)Available

13 Days or more

250.825Shape B502599.69
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
O.D. D
(mm)

Loading...

Basic Information

Type Timing Pulleys Belt Shape H Material Steel
Surface Treatment Not Provided Pulleys/Idlers Pulley (No Bearing) Belt Shape Type Trapezoidal Tooth Profile Circular Type

Additional Products in this Category

Tech Support