(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, AT5 and AT10 Series.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, AT5 and AT10 Series.
  • Volume Discount
  • Spec Change

New: 304 SS and electroless nickel types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Part Number

Configured Part Number is shown.

フランジ付歯付アイドラー 両サイドベアリングタイプ AT□:Related Image
[ ! ]Bearings are press-fitted. * Bearing Accuracy: JIS B1514 Class 0
・Materials
Type[ M ]Material[ S ]Surface Treatment
Main BodyFlangeBearing
AHTFW2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize
KHTFWHard Clear Anodize *
* Hard Clear Anodize: Film Hardness 300HV ~
 

Specifications

Part Number-d
 
Type Teeth-Applicable Belt
AHTFW 16-AT10150-12
■AT5 Type (Both Sides Bearing Type)
Part NumberShaft Diameter dP.D.O.D.FEAWDhBearing Dimensions
TypeTeethApplicable BeltNo.DB
AHTFW
KHTFW
18AT5100628.65 27.40 332211.616.513696ZZx2155
20AT5100831.83 30.60 3624 11.616.516.5698ZZx2196
AT515031.83 30.60 3624 16.621.516.5698ZZx2196
24AT51001038.20 37.00 453011.616.519.56900ZZx2226
AT515038.20 37.00 453016.621.519.56900ZZx2226
25AT51501039.79 38.60 453016.621.5236000ZZx2268
30AT51501247.75 46.55 554016.621.5276201ZZx23210
■AT10 Type(Both Sides Bearing Type)
Part NumberShaft Diameter dP.D.O.D.FEAWDhBearing Dimensions
TypeTeethApplicable BeltNo.DB
AHTFW16AT101501250.93 49.05 584016.522.5256001ZZx2288
AT1020050.93 49.05 584021.527.5256001ZZx2288
AT1025050.93 49.05 584026.532.5256001ZZx2288
AT101501550.93 49.05 584016.522.5296002ZZx2329
AT1020050.93 49.05 584021.527.5296002ZZx2329
AT1025050.93 49.05 584026.532.5296002ZZx2329
18AT102501557.30 55.45 614526.532.5306202ZZx23511
20AT102001563.66 61.80 675021.527.5296002ZZx2329
AT1025063.66 61.80 675026.532.5306202ZZx23511
26AT102502082.76 80.90 876726.532.5416204ZZx24714

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHTFW16-AT10150-12
AHTFW16-AT10150-15
AHTFW16-AT10200-12
AHTFW16-AT10200-15
AHTFW16-AT10250-12
AHTFW16-AT10250-15
AHTFW18-AT10250-15
AHTFW18-AT5100-6
AHTFW20-AT10200-15
AHTFW20-AT10250-15
AHTFW20-AT5100-8
AHTFW20-AT5150-8
AHTFW24-AT5100-10
AHTFW24-AT5150-10
AHTFW25-AT5150-10
AHTFW26-AT10250-20
AHTFW30-AT5150-12
KHTFW18-AT5100-6
KHTFW20-AT5100-8
KHTFW20-AT5150-8
KHTFW24-AT5100-10
KHTFW24-AT5150-10
KHTFW25-AT5150-10
KHTFW30-AT5150-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

10AT101516Clear Anodize12
1 Piece(s)Available

10 Days or more

10AT101516Clear Anodize15
1 Piece(s)Available

10 Days or more

10AT102016Clear Anodize12
1 Piece(s)Available

10 Days or more

10AT102016Clear Anodize15
1 Piece(s)Available

10 Days or more

10AT102516Clear Anodize12
1 Piece(s)Available

10 Days or more

10AT102516Clear Anodize15
1 Piece(s)Available

10 Days or more

10AT102518Clear Anodize15
1 Piece(s)Available

10 Days or more

10AT51018Clear Anodize6
1 Piece(s)Available

10 Days or more

10AT102020Clear Anodize15
1 Piece(s)Available

10 Days or more

10AT102520Clear Anodize15
1 Piece(s)Available

10 Days or more

10AT51020Clear Anodize8
1 Piece(s)Available

10 Days or more

10AT51520Clear Anodize8
1 Piece(s)Available

10 Days or more

10AT51024Clear Anodize10
1 Piece(s)Available

10 Days or more

10AT51524Clear Anodize10
1 Piece(s)Available

10 Days or more

10AT51525Clear Anodize10
1 Piece(s)Available

10 Days or more

10AT102526Clear Anodize20
1 Piece(s)Available

10 Days or more

10AT51530Clear Anodize12
1 Piece(s)Available

24 Days or more

10AT51018Hard Clear Anodize6
1 Piece(s)Available

24 Days or more

10AT51020Hard Clear Anodize8
1 Piece(s)Available

24 Days or more

10AT51520Hard Clear Anodize8
1 Piece(s)Available

24 Days or more

10AT51024Hard Clear Anodize10
1 Piece(s)Available

24 Days or more

10AT51524Hard Clear Anodize10
1 Piece(s)Available

24 Days or more

10AT51525Hard Clear Anodize10
1 Piece(s)Available

24 Days or more

10AT51530Hard Clear Anodize12
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Surface Treatment Shaft Bore Dia. d
(mm)

Loading...

  1. 1

Basic Information

Type Idlers with Teeth Material Aluminum Alloy 2000 series Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.