(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Paraflex, CPE, CPU Model (Part Numbers)

Paraflex, CPE, CPU Model
  • Volume Discount

•Type : Standard Type
•Application : Servo Motor, Standard, Stepping Motor
•Body Material : Aluminum
•Feature : High Accuracy, High Torque, High Torsional Rigidity, Low Moment of Inertia, Small
For complete product overview and details on Paraflex, CPE, CPU Model see the sections below:

PDF

Part Number

Configured Part Number is shown.

CPU-36-A-12B-18B

Part Number
CPU-36-A-12B-18B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

10 Days or more

105.01~10.00121836442001~4000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment1035000.21~0.400.441.64 × 10-5

Loading...

  1. 1

Basic Information

Type Standard Type Body Material Aluminum Application Standard / Servo Motor / Stepping Motor
Operating Temperature Range(℃) -30::100

Additional Products in this Category

Tech Support