(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BD Standard Type and Reinforced Type

BD Standard Type and Reinforced Type
  • Volume Discount

•Type : Standard Type
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on BD Standard Type and Reinforced Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
BD-6-A-A
BD-8-A-A
BD-10-A-A
BD-12-A-A
BD-14-A-A
BD-16-A-A
BD-18-A-A
BD-22-A-A
BD-25-A-A
BD-30-A-A
BD-35-A-A
BD-40-A-A
BD-45-A-A
BD-50-A-A
BD-60-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

11 Days or more

10612751001~200013006
1 Piece(s)Available

11 Days or more

10816861001~2000110014
1 Piece(s)Available

11 Days or more

101020102301~100095026
1 Piece(s)Available

11 Days or more

101224125301~100078044
1 Piece(s)Available

20 Days or more

101428143301~100068070
1 Piece(s)Available

11 Days or more

101632158301~100060098
1 Piece(s)Available

10 Days or more

101836180301~1000530147
1 Piece(s)Available

11 Days or more

102244200301~1000430265
1 Piece(s)Available

11 Days or more

102550220301~1000390392
1 Piece(s)Available

11 Days or more

103060275301~1000310588
1 Piece(s)Available

11 Days or more

103570310100~300270941
1 Piece(s)Available

11 Days or more

104080350100~3002301422
1 Piece(s)Available

11 Days or more

104590390100~3002102010
1 Piece(s)Available

11 Days or more

1050100426100~3001902648
1 Piece(s)Available

11 Days or more

1060120485100~3001604511
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)

Loading...

  1. 1

Basic Information

Type Standard Type Feature High Torque Body Material 1045 Carbon Steel
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A
Q Type (Decomposition) No

Additional Products in this Category

Tech Support