(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint with Spline, with Axle, Wear-Resistant Type HJ-P Model

Joint with Spline, with Axle, Wear-Resistant Type HJ-P Model
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : SCM415
For complete product overview and details on Joint with Spline, with Axle, Wear-Resistant Type HJ-P Model see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HJ-6P-A-A
HJ-8P-A-A
HJ-10P-A-A
HJ-12P-A-A
HJ-14P-A-A
HJ-16P-A-A
HJ-18P-A-A
HJ-20P-A-A
HJ-22P-A-A
HJ-25P-A-A
HJ-30P-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
1 Piece(s)Available

14 Days or more

10612130.5~238
1 Piece(s)Available

14 Days or more

10815147.5~402
1 Piece(s)Available

14 Days or more

101019179~418
1 Piece(s)Available

14 Days or more

101223224~551
1 Piece(s)Available

14 Days or more

101426248~567
1 Piece(s)Available

14 Days or more

101630283~593
1 Piece(s)Available

14 Days or more

101833312~808.5
1 Piece(s)Available

14 Days or more

102036329~819
1 Piece(s)Available

14 Days or more

102240353~1036
1 Piece(s)Available

14 Days or more

102544395~1065
1 Piece(s)Available

14 Days or more

103051444~1094

Loading...

  1. 1

Basic Information

Type Shaft Type Body Material SCM415 Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Tech Support