(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Paraflex, CPE, CPU Model (Part Numbers)

Paraflex, CPE, CPU Model
  • Volume Discount

•Type : Standard Type
•Application : Servo Motor, Standard, Stepping Motor
•Body Material : Aluminum
•Feature : High Accuracy, High Torque, High Torsional Rigidity, Low Moment of Inertia, Small
For complete product overview and details on Paraflex, CPE, CPU Model see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
CPE-19-3B-3B
CPE-19-3B-4B
CPE-19-3B-5B
CPE-19-3B-6B
CPE-19-3B-6.35B
CPE-19-3B-7B
CPE-19-3B-8B
CPE-19-4B-4B
CPE-19-4B-5B
CPE-19-4B-6B
CPE-19-4B-6.35B
CPE-19-4B-7B
CPE-19-4B-8B
CPE-19-5B-5B
CPE-19-5B-6B
CPE-19-5B-6.35B
CPE-19-5B-7B
CPE-19-5B-8B
CPE-19-6B-6B
CPE-19-6B-6.35B
CPE-19-6B-7B
CPE-19-6B-8B
CPE-19-6.35B-6.35B
CPE-19-6.35B-7B
CPE-19-6.35B-8B
CPE-19-7B-7B
CPE-19-7B-8B
CPE-19-8B-8B
CPE-29-6B-6B
CPE-29-6B-6.35B
CPE-29-6B-7B
CPE-29-6B-8B
CPE-29-6B-9.525B
CPE-29-6B-10B
CPE-29-6B-11B
CPE-29-6B-12B
CPE-29-6B-14B
CPE-29-6.35B-6.35B
CPE-29-6.35B-7B
CPE-29-6.35B-8B
CPE-29-6.35B-9.525B
CPE-29-6.35B-10B
CPE-29-6.35B-11B
CPE-29-6.35B-12B
CPE-29-6.35B-14B
CPE-29-7B-7B
CPE-29-7B-8B
CPE-29-7B-9.525B
CPE-29-7B-10B
CPE-29-7B-11B
CPE-29-7B-12B
CPE-29-7B-14B
CPE-29-8B-8B
CPE-29-8B-9.525B
CPE-29-8B-10B
CPE-29-8B-11B
CPE-29-8B-12B
CPE-29-8B-14B
CPE-29-9.525B-9.525B
CPE-29-9.525B-10B
CPE-29-9.525B-11B
CPE-29-9.525B-12B
CPE-29-9.525B-14B
CPE-29-10B-10B
CPE-29-10B-11B
CPE-29-10B-12B
CPE-29-10B-14B
CPE-29-11B-11B
CPE-29-11B-12B
CPE-29-11B-14B
CPE-29-12B-12B
CPE-29-12B-14B
CPE-29-14B-14B
CPE-39-8B-8B
CPE-39-8B-9.525B
CPE-39-8B-10B
CPE-39-8B-11B
CPE-39-8B-12B
CPE-39-8B-14B
CPE-39-8B-15B
CPE-39-8B-16B
CPE-39-8B-18B
CPE-39-8B-19B
CPE-39-8B-20B
CPE-39-9.525B-9.525B
CPE-39-9.525B-10B
CPE-39-9.525B-11B
CPE-39-9.525B-12B
CPE-39-9.525B-14B
CPE-39-9.525B-15B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

10 Days or more

100.05~1.00331919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00341919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00351919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00361919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.0036.351919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00371919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00381919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00441919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00451919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00461919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.0046.351919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00471919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00481919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00551919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00561919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.0056.351919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00571919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

8 Days or more

100.05~1.00581919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

8 Days or more

100.05~1.00661919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.0066.351919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00671919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00681919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.006.356.351919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.006.3571919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.006.3581919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00771919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00781919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

8 Days or more

100.05~1.00881919.44001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small0.760000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

101.01~3.006629304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0066.3529304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006729304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006829304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0069.52529304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0061029304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0061129304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0061229304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0061429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006.356.3529304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006.35729304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006.35829304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006.359.52529304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006.351029304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006.351129304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006.351229304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.006.351429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.007729304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.007829304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0079.52529304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0071029304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0071129304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0071229304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0071429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.008829304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0089.52529304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

8 Days or more

101.01~3.0081029304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0081129304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0081229304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0081429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.009.5259.52529304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.009.5251029304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.009.5251129304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.009.5251229304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.009.5251429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00101029304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00101129304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00101229304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00101429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00111129304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00111229304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00111429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00121229304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00121429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.00141429304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

12 Days or more

103.01~5.008839404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0089.52539404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0081039404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0081139404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0081239404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0081439404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0081539404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0081639404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0081839404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0081939404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.0082039404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.009.5259.52539404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.009.5251039404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.009.5251139404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.009.5251239404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.009.5251439404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6
1 Piece(s)Available

12 Days or more

103.01~5.009.5251539404001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small560000.02~0.20.2118.50×10-6

Loading...

Basic Information

Type Standard Type Body Material Aluminum Application Standard / Servo Motor / Stepping Motor
Operating Temperature Range(℃) -30::100

Additional Products in this Category

Tech Support