(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Bellows, MF series.

Flexible Couplings - Bellows, MF series.
  • Volume Discount

Flexible Couplings - Folded, MF series. It has a 3-layer construction. Compact and high torque transmission is possible. It has a flanged end.

PDF

Part Number

Configured Part Number is shown.

Part Number
MF-8K
MF-12K
MF-16K
MF-20K
MF-25K
MF-30K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

18 Days or more

103.01~5.00423010001~780005150000.21~0.400.30~+0.81.66×10-5
1 Piece(s)Available

18 Days or more

105.01~10.00484010001~7800010120000.21~0.400.40~+1.03.32×10-5
1 Piece(s)Available

18 Days or more

1010.01~20.0058504001~100002090000.41~1.00.60~+1.29.18×10-5
1 Piece(s)Available

8 Days or more

1020.01~50.0065604001~100004070000.41~1.00.80~+1.62.12×10-4
1 Piece(s)Available

18 Days or more

1050.01~100.0075754001~100009060000.41~1.00.90~+2.05.33×10-4
1 Piece(s)Available

18 Days or more

10100~Less than 50090954001~1000015050001.1~3.01.10~+2.51.35×10-3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)

Loading...

  1. 1

Basic Information

Type Bellows Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature High torsional rigidity / High Torque / Shaft hole Unfinished Body Material Steel Category Coupling body
Allowable Angular Misalignment(deg) 3 Operating Temperature Range(℃) -30::100

Additional Products in this Category

Tech Support