(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - zero backlash, EKL series.

Flexible Couplings - zero backlash, EKL series.

Features
Short overall length
Easy mounting
Vibration damping

Design
Two concentrically machined hubs with curved jaws and clamping screws, with calibrated preloaded insert

Material
Hubs: high strength aluminum
Elastomer: wear resistant thermanally stable TPU, available in 3 hardness levels

Advantage
Smooth running and reliable transmission with absorption of vibration and shock


Size 800 is available on special request.


Part Number
EKL/2/A/3/3
EKL/2/A/3/4
EKL/2/A/3/5
EKL/2/A/3/6
EKL/2/A/3/7
EKL/2/A/3/8
EKL/2/A/4/4
EKL/2/A/4/5
EKL/2/A/4/6
EKL/2/A/4/7
EKL/2/A/4/8
EKL/2/A/5/5
EKL/2/A/5/6
EKL/2/A/5/7
EKL/2/A/5/8
EKL/2/A/6/6
EKL/2/A/6/7
EKL/2/A/6/8
EKL/2/A/7/7
EKL/2/A/7/8
EKL/2/A/8/8
EKL/2/B/3/3
EKL/2/B/3/4
EKL/2/B/3/5
EKL/2/B/3/6
EKL/2/B/3/7
EKL/2/B/3/8
EKL/2/B/4/4
EKL/2/B/4/5
EKL/2/B/4/6
EKL/2/B/4/7
EKL/2/B/4/8
EKL/2/B/5/5
EKL/2/B/5/6
EKL/2/B/5/7
EKL/2/B/5/8
EKL/2/B/6/6
EKL/2/B/6/7
EKL/2/B/6/8
EKL/2/B/7/7
EKL/2/B/7/8
EKL/2/B/8/8
EKL/2/C/3/3
EKL/2/C/3/4
EKL/2/C/3/5
EKL/2/C/3/6
EKL/2/C/3/7
EKL/2/C/3/8
EKL/2/C/4/4
EKL/2/C/4/5
EKL/2/C/4/6
EKL/2/C/4/7
EKL/2/C/4/8
EKL/2/C/5/5
EKL/2/C/5/6
EKL/2/C/5/7
EKL/2/C/5/8
EKL/2/C/6/6
EKL/2/C/6/7
EKL/2/C/6/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(℃)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Fit Length (mm)
(mm)
Torsional Stiffness (N-m/rad)
(N-m/rad)
Tightening Torque of the Fastening Screw (N-m)
(N-m)
Size Elastomer Insert
1 Piece(s)

8 Days

10.01~20.0033162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0034162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0035162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0036162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

21 Days

10.01~20.0037162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0038162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0044162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0045162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0046162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

21 Days

10.01~20.0047162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0048162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

5 Days

10.01~20.0055162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0056162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

21 Days

10.01~20.0057162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0058162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0066162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

21 Days

10.01~20.0067162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0068162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

21 Days

10.01~20.0077162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

21 Days

10.01~20.0078162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0088162010001~7800041500010.02~0.20.08-30~10010.00000066500.62A - Shore 98A
1 Piece(s)

8 Days

10.01~20.0033162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0034162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0035162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0036162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

21 Days

10.01~20.0037162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0038162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0044162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0045162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0046162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

21 Days

10.01~20.0047162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0048162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

5 Days

10.01~20.0055162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0056162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

21 Days

10.01~20.0057162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0058162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0066162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

21 Days

10.01~20.0067162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0068162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

21 Days

10.01~20.0077162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

21 Days

10.01~20.0078162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0088162010001~780004.8150000.80.02~0.20.06-30~12010.000000661150.62B - Shore 64D
1 Piece(s)

8 Days

10.01~20.0033162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0034162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0035162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0036162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

21 Days

10.01~20.0037162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0038162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0044162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0045162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0046162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

21 Days

10.01~20.0047162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0048162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

5 Days

10.01~20.0055162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

5 Days

10.01~20.0056162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

21 Days

10.01~20.0057162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0058162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

5 Days

10.01~20.0066162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

21 Days

10.01~20.0067162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A
1 Piece(s)

8 Days

10.01~20.0068162010001~780001150001.20.02~0.20.2-30~10010.00000066170.62C - Shore 80A

Loading...

Basic Information

Type Jaw Type Application Servo Motor / Stepping Motor Feature No Backlash
Body Material Aluminum Buffer Part Material Polyurethane

Additional Products in this Category

Tech Support