(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham type, high stiffness with large outside diameter.

Flexible Couplings - Oldham type, high stiffness with large outside diameter.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flexible Couplings - Oldham type, high stiffness with large outside diameter.
  • Flexible Couplings - Oldham type, high stiffness with large outside diameter.

Spacer Material Changed. Product with Doubled Allowable Torque.

  • METRIC
  • inCAD Components
Couplings - High Rigidity, Oldham, Large Shaft Diameter:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
ShapeKeywayed Bore[ M ]Material[ A ]Accessories
d1, d2 (Both Sides)HubSpacer
Set ScrewMFJGWKStainless SteelAluminum BronzeSet Screw
ClampingMFJCGWKHex Socket Head Cap Screw

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
MFJGWK45-15-20
MFJCGWK55-22-25
■Set Screw
Part Numberd1, d2 (d1≤d2)d3LFSet Screw
TypeDMTightening Torque (N·m)
MFJGWK4515161820      22.543.6157.5M 53.6
55   20222425   2949.4178.5M 66.0
70      252830353657.02010M 814.0
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Clamping
Part Numberd1, d2 (d1≤d2)d3LFAClamp Screw
TypeDMTightening Torque (N·m)
MFJCGWK4515161820   22.54616.2614.5M5*10
55   20222425295720.8718.5M6*15
[ ! ] * When the shaft diameter is small, clamp screw tightening torque should be higher than the prescribed value to prevent shaft slipping. The above tightening torque is for reference.
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Clamping
Part NumberAllowable Torque
(N·m)
Angular Misalignment (°)Lateral Misalignment (mm)Static Torsional Spring Constant (N·m/rad)Max. Rotational Speed
(r/min)
Moment of Inertia
(kg·m2)
Allowable Axial Misalignment (mm)Mass (g)
TypeD
MFJCGWK455010.83500050001.8 x10-4±0.3450
55751.0520003.3 x10-4±0.5800
■Set Screw
Part NumberAllowable Torque (N·m)Angular Misalignment (°)Lateral Misalignment (mm)Static Torsional Spring Constant (N·m/rad)Max. Rotational Speed
(r/min)
Moment of Inertia
(kg·m2)
Allowable Axial Misalignment (mm)Mass (g)
TypeD
MFJGWK45601165000100001.7x10-4±0.3400
55901.21000003.3x10-4±0.5700
701601.618000011x10-4±0.61300

Alterations

Couplings - High Rigidity, Oldham, Large Shaft Diameter:Related Image

More Information

Couplings - High Rigidity, Oldham, Large Shaft Diameter:Related Image

Technical Information

Keyway Dimensions

Shaft Bore Dia.
d1, d2
btKey Nom. Dim.
b x h
Dim.ToleranceDim.Tolerance
14-175±0.01502.3 +0.1
0
5x5
17.1-2262.86x6
22.1-308±0.01803.3 +0.2
0
8x7
30.1-381010x8

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Features

Oldham Couplings

Easy to install with large angular/lateral misalignment allowances characteristics.

  • Spacers designed to flex and slide to allow misalignments.
  • Larger misalignment allowance ranges compared to the other types, making for easy to adjust for installing.
  • High rigidity type has bronze spacer material instead of resin, and has torque capacity 2x of the conventional type.
  • Space-Saving Type up to 17% shorter in length contributing to space saving machine designs.

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MFJCGWK45-[15,​16,​18,​20]-[15,​16,​18,​20]
MFJCGWK45-[15,​16,​18,​20]-RDC[15-20/1]
MFJCGWK45-LDC[15-20/1]-[15,​16,​18,​20]
MFJCGWK45-LDC[15-20/1]-RDC[15-20/1]
MFJCGWK55-[20,​22,​24,​25]-[20,​22,​24,​25]
MFJCGWK55-[20,​22,​24,​25]-RDC[20-25/1]
MFJCGWK55-LDC[20-25/1]-[20,​22,​24,​25]
MFJCGWK55-LDC[20-25/1]-RDC[20-25/1]
MFJGWK45-[15,​16,​18,​20]-[15,​16,​18,​20]
MFJGWK45-[15,​16,​18,​20]-RDC[15-20/1]
MFJGWK45-LDC[15-20/1]-[15,​16,​18,​20]
MFJGWK45-LDC[15-20/1]-RDC[15-20/1]
MFJGWK55-[20,​22,​24,​25]-[20,​22,​24,​25]
MFJGWK55-[20,​22,​24,​25]-RDC[20-25/1]
MFJGWK55-LDC[20-25/1]-[20,​22,​24,​25]
MFJGWK55-LDC[20-25/1]-RDC[20-25/1]
MFJGWK70-[25,​28,​30,​35]-[25,​28,​30,​35]
MFJGWK70-[25,​28,​30,​35]-RDC[25-35/1]
MFJGWK70-LDC[25-35/1]-[25,​28,​30,​35]
MFJGWK70-LDC[25-35/1]-RDC[25-35/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(Ø)
Overall Length
(mm)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft Tightening Method Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 1mm Increment
1 Piece(s)

12 Days or more

1020.01~50.0015 ~ 2015 ~ 2045465050000.41~1.00.8+0.3/-0.31.8 ×10-4Clamping--
1 Piece(s)

12 Days or more

1020.01~50.0015 ~ 20-45465050000.41~1.00.8+0.3/-0.31.8 ×10-4Clamping-15 ~ 20
1 Piece(s)

12 Days or more

1020.01~50.00-15 ~ 2045465050000.41~1.00.8+0.3/-0.31.8 ×10-4Clamping15 ~ 20-
1 Piece(s)

12 Days or more

1020.01~50.00--45465050000.41~1.00.8+0.3/-0.31.8 ×10-4Clamping15 ~ 2015 ~ 20
1 Piece(s)

12 Days or more

1050.01~100.0020 ~ 2520 ~ 2555577550000.41~1.01+0.5/-0.53.3 ×10-4Clamping--
1 Piece(s)

12 Days or more

1050.01~100.0020 ~ 25-55577550000.41~1.01+0.5/-0.53.3 ×10-4Clamping-20 ~ 25
1 Piece(s)

12 Days or more

1050.01~100.00-20 ~ 2555577550000.41~1.01+0.5/-0.53.3 ×10-4Clamping20 ~ 25-
1 Piece(s)

12 Days or more

1050.01~100.00--55577550000.41~1.01+0.5/-0.53.3 ×10-4Clamping20 ~ 2520 ~ 25
1 Piece(s)

12 Days or more

1050.01~100.0015 ~ 2015 ~ 204543.660100000.41~1.01+0.3/-0.31.7 ×10-4Set Screws--
1 Piece(s)

12 Days or more

1050.01~100.0015 ~ 20-4543.660100000.41~1.01+0.3/-0.31.7 ×10-4Set Screws-15 ~ 20
1 Piece(s)

12 Days or more

1050.01~100.00-15 ~ 204543.660100000.41~1.01+0.3/-0.31.7 ×10-4Set Screws15 ~ 20-
1 Piece(s)

12 Days or more

1050.01~100.00--4543.660100000.41~1.01+0.3/-0.31.7 ×10-4Set Screws15 ~ 2015 ~ 20
1 Piece(s)

12 Days or more

1050.01~100.0020 ~ 2520 ~ 255549.490100001.1~3.01.2+0.5/-0.53.3 ×10-4Set Screws--
1 Piece(s)

12 Days or more

1050.01~100.0020 ~ 25-5549.490100001.1~3.01.2+0.5/-0.53.3 ×10-4Set Screws-20 ~ 25
1 Piece(s)

12 Days or more

1050.01~100.00-20 ~ 255549.490100001.1~3.01.2+0.5/-0.53.3 ×10-4Set Screws20 ~ 25-
1 Piece(s)

12 Days or more

1050.01~100.00--5549.490100001.1~3.01.2+0.5/-0.53.3 ×10-4Set Screws20 ~ 2520 ~ 25
1 Piece(s)

12 Days or more

10-25 ~ 3525 ~ 357057160100001.1~3.01.6+0.6/-0.611 ×10-4Set Screws--
1 Piece(s)

12 Days or more

10-25 ~ 35-7057160100001.1~3.01.6+0.6/-0.611 ×10-4Set Screws-25 ~ 35
1 Piece(s)

12 Days or more

10--25 ~ 357057160100001.1~3.01.6+0.6/-0.611 ×10-4Set Screws25 ~ 35-
1 Piece(s)

12 Days or more

10---7057160100001.1~3.01.6+0.6/-0.611 ×10-4Set Screws25 ~ 3525 ~ 35

Loading...

  1. 1
 

Basic Information

Series Name Oldham Type Allowable Misalignment Angular / Eccentricity / Axial Application Standard
Max. Rotational Speed Range(r/min) 4001~10000 Features High Torsional Rigidity / High Torque Type Body Material Stainless Steel
Category Coupling Main Body Allowable Angular Misalignment(deg) 1 Buffer Part Material Aluminum Bronze
Operating Temperature(℃) -20::80

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.