(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

XCP Series Carbide Chamfer End Mill for High Hardness Steel Machining / 6-Flute / Short Type

XCP Series Carbide Chamfer End Mill for High Hardness Steel Machining / 6-Flute / Short Type
  • Volume Discount

[Features]
・The popular high hardness steel chamfer end mill is even more affordable.
・Ideal for chamfering high hardness steel up to 65 HRC. (V-groove machining is not possible because there is no cutting edge at the tip)
・High-efficiency machining is possible by adopting a 6-flute shape.
・Ideal for high speed machining and dry machining of heat-treated steel and high hardness steel due to the coating with high oxidation-resistance temperature and high hardness.
・The finish of the surface roughness of the workpiece after machining is very good.

Part Number

Configured Part Number is shown.

 
Part Number
XCP-HSVEM3
XCP-HSVEM4
XCP-HSVEM6
XCP-HSVEM8
XCP-HSVEM10
XCP-HSVEM12
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship Tip Core Thickness
1 Piece(s)Available

8 Days or more

≦0.3
1 Piece(s)Available

8 Days or more

≦0.3
1 Piece(s)Available

8 Days or more

≦0.3
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

-
- 1 Piece(s)Available

8 Days or more

-

Loading...

  1. 1

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron Single Blade / Double Blade Single Blade
Peripheral Blade Availability None Tool Material Type Carbide Coating Presence Included
Coating Type Ts Diameter Tolerance -0.02 to 0 CAD data availability(2D/3D) 2D/3D

Additional Products in this Category

Complementary Products

Tech Support