(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·Suppresses chattering with unequal lead and unequal flutes
·Stable machining is possible while maintaining finished surface accuracy
·Cutting edge radius also reinforced cutting edge rigid
·Can process heat-treated steel up to 50HRC
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Flute Diameter D | Radius R | Overall Length L | Overall Length L | Blade Length ℓ | Shank Diameter d | Figure | |||||
1.5 | 0.2 | - | 50 | 4 | 6 | 1 | |||||
2 | 0.2 | - | 50 | 6 | 6 | 1 | |||||
2.5 | 0.2 | - | 60 | 7 | 6 | 1 | |||||
3 | 0.2 | 0.3 | 0.5 | - | 60 | 8 | 6 | 1 | |||
4 | 0.2 | 0.3 | 0.5 | 1 | - | 70 | 10 | 6 | 1 | ||
5 | 0.2 | 0.5 | 1 | - | 90 | 13 | 6 | 1 | |||
6 | 0.2 | 0.3 | 0.5 | 1 | - | 90 | 15 | 6 | 2 | ||
0.5 | 1 | 110 | 110 | 15 | 6 | 2 | |||||
8 | 0.3 | 0.5 | 1 | - | 70 | 20 | 8 | 2 | |||
0.2 | 0.3 | 0.5 | 1 | 100 | 100 | 20 | 8 | 2 | |||
10 | 0.5 | 1 | - | 75 | 25 | 10 | 2 | ||||
0.2 | 0.3 | 0.5 | 1 | 2 | 100 | 100 | 25 | 10 | 2 | ||
12 | 0.5 | 1 | - | 80 | 30 | 12 | 2 | ||||
0.5 | 1 | 2 | 3 | 110 | 110 | 30 | 12 | 2 | |||
1 | 130 | 130 | 30 | 12 | 2 | ||||||
0.5 | 150 | 150 | 30 | 12 | 2 |
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Titanium Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy