(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, MT Series, MT-PTAP (Part Numbers)

Spiral Point Taps - High Speed Steel, MT Series, MT-PTAP

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

NEW ITEM: A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and prevents tapping issues.
SLIDE DISCOUNT: Great deals are available on the purchase of more than 5 pieces.

MT Series High-Speed Steel Point Tap:Related Image

Part Number
MT-PTAP-M8-1-5P
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)
1 Piece(s)Available

8 Days or more

M8170226.2335LM385

Loading...

  1. 1

Specifications

MT Series High-Speed Steel Point Tap:Related Image

Model Number
MT-PTAP

Nominal
M x P
Chamfer
Lcf
Precision Overall Length L Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of Grooves Square Part Length Lk Square Part Width
K
M2 0.4 5P LM2 40 9.5 15 3 2 5 2.5
M2.5 0.45 5P LM2 44 9.5 16 3 2 5 2.5
M2.6 0.45 5P LM2 44 9.5 16 3 2 5 2.5
M3 0.5 5P LM2 46 11 18 4 3 6 3.2
M4 0.7 5P LM2 52 13 20 5 3 7 4
M5 0.8 5P LM2 60 16 25 5.5 3 7 4.5
M6 1 5P LM2 62 19 28 6 3 7 4.5
M8 1.25 5P LM3 70 22 35 6.2 3 8 5
M8 1 5P LM3 70 22 35 6.2 3 8 5
M10 1.5 5P LM3 75 24 39 7 3 8 5.5
M10 1.25 5P LM3 75 24 39 7 3 8 5.5
M12 1.75 5P LM4 82 29 42 8.5 3 9 6.5
M12 1.5 5P LM3 82 29 42 8.5 3 9 6.5
M12 1.25 5P LM3 82 29 42 8.5 3 9 6.5
M14 2 5P LM4 88 30 46 10.5 3 11 8
M14 1.5 5P LM3 88 30 46 10.5 3 11 8
M16 2 5P LM4 95 32 50 12.5 3 13 10
M16 1.5 5P LM3 95 32 50 12.5 3 13 10
M20 2.5 5P LM4 105 37 56 15 3 15 12
M24 3 5P LM4 120 45 72 19 3 18 15

[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here.

More Information


A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.

Basic Information

Thread Types Meter Number of Chamfered Threads 5 P Tool Material Type Cobalt High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Surface treatment Non-Coated

Please check the type/dimensions/specifications of the part MT-PTAP-M8-1-5P in the Spiral Point Taps - High Speed Steel, MT Series, MT-PTAP series.

Products like this...

Part Number
MT-PTAP-M10-1.5-5P
MT-PTAP-M12-1.25-5P
MT-PTAP-M12-1.5-5P
MT-PTAP-M12-1.75-5P
MT-PTAP-M14-1.5-5P
MT-PTAP-M8-1.25-5P
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)
1 Piece(s)Available

8 Days or more

M101.575247339LM385.5
1 Piece(s)Available

8 Days or more

M121.2582298.5342LM396.5
1 Piece(s)Available

8 Days or more

M121.582298.5342LM396.5
1 Piece(s)Available

8 Days or more

M121.7582298.5342LM496.5
1 Piece(s)Available

8 Days or more

M141.5883010.5346LM3118
1 Piece(s)Available

8 Days or more

M81.2570226.2335LM385

Additional Products in this Category

Complementary Products

Tech Support