(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion/Regular Model

XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion/Regular Model
  • New Products
  • Volume Discount

Introducing a standard model with 45° spiral in the popular XAL Series (C-Value)

XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion / Regular Model:Related Image
Part Number
XAL-HEM4R1
XAL-HEM4R1.5
XAL-HEM4R2
XAL-HEM4R2.5
XAL-HEM4R3
XAL-HEM4R3.5
XAL-HEM4R4
XAL-HEM4R4.5
XAL-HEM4R5
XAL-HEM4R6
XAL-HEM4R8
XAL-HEM4R10
XAL-HEM4R12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Figure
1 Piece(s)Available

8 Days or more

144451
1 Piece(s)Available

8 Days or more

1.564451
1 Piece(s)Available

8 Days or more

284451
1 Piece(s)Available

8 Days or more

2.5104451
1 Piece(s)Available

8 Days or more

3126501
1 Piece(s)Available

8 Days or more

3.5146501
1 Piece(s)Available

8 Days or more

4166551
1 Piece(s)Available

8 Days or more

4.5186551
1 Piece(s)Available

8 Days or more

5206601
1 Piece(s)Available

8 Days or more

6246652
1 Piece(s)Available

8 Days or more

8328902
1 Piece(s)Available

8 Days or more

1040101002
1 Piece(s)Available

8 Days or more

1248121052

Loading...

  1. 1

Specifications

XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion / Regular Model:Related Image
 
Model Number Blade Length
Overall Length
L
Shank Diameter
d
Figure
Flute Diameter
D
XAL-HEM4R144541
1.564541
284541
2.5104541
3125061
3.5145061
4165561
4.5185561
5206061
6246562
8329082
1040100102
1248105122

More Information


A regular blade length of 4D.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Compared to 30° twisted square end mills, high speed machining is possible for both rotation and feed capacity.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin Number of Flutes(sheet) 4 Model Square
Coating For General Steel (AlCrN etc.) Processing Applications Flat Surface / Side Surface / Inclined Cutting Geometry With Lead
Helix Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support