(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electroplated Diamond Bar, Medium/Precision Finishes, 20-Piece Set【20 Pieces Per Package】

Electroplated Diamond Bar, Medium/Precision Finishes, 20-Piece Set
  • New Products
  • Volume Discount

An affordable 20-piece electroplated diamond bar set. A selection of our popular products. (C-Value)

Part Number

Configured Part Number is shown.

Electroplated Diamond Bar, 20 Piece Set for Medium & Precision Finishes:Related Image

Part Number
DIA-BUR18-SS-100
DIA-BUR18-SS-150
DIA-BUR18-SS-200
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

100

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

150

20 Pieces Per Package

1 Pack(s)Available

9 Days

Stock

200

Loading...

  1. 1

Basic Information

Classification Electroplated Burr Model Set Product Material / Abrasive Diamond
Shaft Diameter(mm) 3 Overall Length(mm) 45 Maximum Rotation Speed(RPM) 80000 / 60000
Quantity Per Set(Pcs) 20 Shank Ø 3 Steel

Additional Products in this Category

Complementary Products

Tech Support