(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hand reaches into fine areas and rotates as the sand paper rotates, revealing new regions for great economy. From polishing of metal die surfaces to deburring, done by hand to get the results you want.
Part Number
Configured Part Number is shown.
ABPA20-180
Loading...
Sand Paper Holder Set
Model Number | Total Length L |
|
Width W | ||
ABH | 10 | 135 |
20 | 130 | |
40 | 130 |
[ ! ] Dedicated Sand Paper Included (Particle Size 80, 240 x 1 Each)
● Dedicated Sand Paper
Model Number | Particle Size (#) (selection) |
Total Length L |
Quantity / Pack |
|
Width W | ||||
ABPA | 10 | 80120 180 240 400 | 135 | 10 |
20 | 130 | |||
40 | 130 |
[ ! ] This product is sold in units of packs.
1 Pack Includes 10 Pieces
Model | Holder | Grit Size(#) | 180 | Total Length L(mm) | 130 |
---|---|---|---|---|---|
Width W(mm) | 20 | Quantity/Pack(Pieces) | 10 |
Please check the type/dimensions/specifications of the part ABPA20-180 in the Sanding Paper Holder Set/Dedicated Sand Paper series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy