(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Now offering the standard sizes at a limited-time-only special price (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number
HT
1 Pack 10 Pieces Included
Nominal M x P | Chamfer Lcf 1 = 1.5P 2 = 5P 3 = 9P | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Pack Pieces | |
M3 | 0.5 | 1 (1.5P) 2 (5P) 3 (9P) | JIS2 | 46 | 18 | 20 | 4 | 3 | 6 | 3.2 | 10 Pieces |
M4 | 0.7 | 52 | 20 | 22 | 5 | 4 | 7 | 4 | |||
M5 | 0.8 | 60 | 22 | 27 | 5.5 | 4 | 7 | 4.5 | |||
M6 | 1 | 62 | 24 | 32.5 | 6 | 4 | 7 | 4.5 | |||
M8 | 1.25 | 70 | 30 | - | 6.2 | 4 | 8 | 5 | |||
M10 | 1.5 | 75 | 32 | - | 7 | 4 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Vanadium High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Precision | JIS2 | Quantity/Pack | 10 piece |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy