(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hand Taps - High Speed Steel, HT【10 Pieces Per Package】 (Part Numbers)

Hand Taps - High Speed Steel, HT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Now offering the standard sizes at a limited-time-only special price (C-Value)

High-Speed Steel Hand Tap:Related Image
Part Number
HT-M4-0.7-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P
(P)
Thread Length Shank Diameter
(φ)
No. of Grooves Square Part Length
(mm)
Square Part Width
(mm)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

M40.75 P522205474

Loading...

  1. 1

Specifications

High-Speed Steel Hand Tap:Related Image

Model Number
HT
1 Pack 10 Pieces Included

Nominal
M x P
Chamfer
Lcf
1 = 1.5P
2 = 5P
3 = 9P
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Pack
Pieces
M30.51
(1.5P)

2
(5P)

3
(9P)
JIS24618204363.210 Pieces
M40.75220225474
M50.86022275.5474.5
M61622432.56474.5
M81.257030-6.2485
M101.57532-7485.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]Not all sizes of the 1.5P type with bite have protruding centers.

For Cutting Conditions, Refer to >>Click here.

More Information


Due to its great versatility, a wide range of applications and work materials can be supported.

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Precision JIS2 Quantity/Pack 10 piece

Please check the type/dimensions/specifications of the part HT-M4-0.7-2 in the Hand Taps - High Speed Steel, HT series.

Products like this...

Part Number
HT-M3-0.5-1
HT-M3-0.5-2
HT-M3-0.5-3
HT-M4-0.7-3
HT-M5-0.8-1
HT-M5-0.8-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P
(P)
Thread Length Shank Diameter
(φ)
No. of Grooves Square Part Length
(mm)
Square Part Width
(mm)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Stock

M30.51.5 P461184363.2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Stock

M30.55 P462184363.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M30.59 P463184363.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M40.79 P523205474

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M50.81.5 P601225.5474.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M50.85 P602225.5474.5

Additional Products in this Category

Complementary Products

Tech Support