(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Speed Steel, TiN Coated, G-ROT【5 Pieces Per Package】 (Part Numbers)

Forming Taps - High Speed Steel, TiN Coated, G-ROT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Now offering the standard sizes at a limited-time-only special price (C-Value)

TiN Coated High-Speed Steel Roll Tap:Related Image
Part Number
G-ROT-M6-1-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M612 P6212624RM774.5

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Roll Tap:Related Image

Model Number
G-ROT
1 Pack 5 Pieces Included

Nominal
M x P
Chamfer
Lcf
(Selection)
Precision Overall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
Square Part Length
Lk
Square Part Width
K
Quantity/
pack
M2 0.4 4 RM4 40 9 - 3. 5 2.5 5 Pieces
M3 0.5 2

4
RM5 46 9 18 4. 6 3.2
M4 0.7 RM6 52 10 20 5. 7 4.
M5 0.8 RM6 60 11 22 5.5 7 4.5
M6 1 RM7 62 12 24 6. 7 4.5
M8 1.25 RM7 70 22 35 6.2 8 5.
M10 1.5 RM7 75 24 39 7. 8 5.5

[ ! ]This product is only sold in units of packs.
[ ! ]M6 or below (depth of bite 4 only) have protruding centers.
[ ! ]The pilot hole diameter for a roll tap is different from that of a cutting tap.
[ ! ]For details about roll tapping accuracy RM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


It is used as a thread forming tap that does not discharge cuttings.
Supports a wide range of work materials ranging from general steel to non-ferrous alloys.
The TiN coating provides excellent wear resistance and welding resistance.

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Surface treatment TiN Quantity/Pack 5 Piece

Please check the type/dimensions/specifications of the part G-ROT-M6-1-2 in the Forming Taps - High Speed Steel, TiN Coated, G-ROT series.

Products like this...

Part Number
G-ROT-M3-0.5-4
G-ROT-M4-0.7-2
G-ROT-M4-0.7-4
G-ROT-M6-1-4
G-ROT-M8-1.25-2
G-ROT-M8-1.25-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M30.54 P469(11)418RM563.2

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M40.72 P5210520RM674

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M40.74 P5210520RM674

5 Pieces Per Package

1 Pack(s)Available

Same day

Stock

M614 P6212624RM774.5

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M81.252 P70226.235RM785

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

M81.254 P70226.235RM785

Additional Products in this Category

Complementary Products

Tech Support