(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Proprietary coating and geometry for left-flute left-rotary cutting enables milling threading of hard steel up to HRC62.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number
HMINMT
Nominal M x P |
Maximum Machining Thread Depth |
Major Diameter D |
Overall Length L |
Length Under Neck ℓ |
Shank Diameter d |
Cutting Edge Thread No. |
No. of Grooves | |
M2 | 0.4 | 4 | 1.55 | 58 | 4.5 | 6 | 3 | 3 |
M2.2 | 0.45 | 4.5 | 1.65 | 58 | 5 | 6 | ||
M2.5 | 0.45 | 5 | 1.95 | 58 | 5.5 | 6 | ||
M2.5 | 0.45 | 7 | 1.95 | 58 | 7.5 | 6 | ||
M3 | 0.5 | 6 | 2.35 | 58 | 6.5 | 6 | ||
M3 | 0.5 | 9 | 2.35 | 58 | 9.5 | 6 | ||
M3.5 | 0.6 | 7 | 2.75 | 58 | 7.5 | 6 | ||
M4 | 0.7 | 8 | 3.1 | 58 | 9 | 6 | ||
M4 | 0.7 | 12 | 3.1 | 58 | 12.5 | 6 | ||
M5 | 0.8 | 10 | 3.8 | 58 | 12.5 | 6 | ||
M5 | 0.8 | 15 | 3.8 | 58 | 16 | 6 | ||
M6 | 1 | 12 | 4.65 | 58 | 14 | 6 | ||
M6 | 1 | 18 | 4.65 | 58 | 20 | 6 | ||
M8 | 1.25 | 16 | 5.95 | 58 | 18 | 6 | ||
M8 | 1.25 | 24 | 5.95 | 58 | 24 | 6 | ||
M10 | 1.5 | 20 | 7.8 | 64 | 23 | 8 | ||
M12 | 1.75 | 24 | 9. | 73 | 26 | 10 |
[ ! ]You can use this cutter for left-handed rotation.
Take sufficient care when making the program settings.
● The left-flute left-rotary cutting that is achieved by the original flute shape and coating allow the milling threading of high hardness steel of up to HRC62.
● Small diameter threading is possible from M2x0.4 (pilot hole diameter Ø 1.6 mm).
● The processing time is reduced since high speed cutting is possible.
● The effective thread can be cut all the way to the corners of the blind hole.
■Misumi Threading Cutter Product CNC Program Download Services
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Heat-Treated Steel (45 - 55 HRC) / High-Hardness Steel (50 - 60 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Tapping Cutter | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Surface treatment | TiAlN | No. of Grooves | 3 | Number of Blade Teeth | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy