(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
End mill for high-speed drilling
Part Number
Configured Part Number is shown.
Part Number |
---|
TAC-BREM3R-2 |
TAC-BREM3R-3 |
TAC-BREM3R-4 |
TAC-BREM3R-5 |
TAC-BREM3R-6 |
TAC-BREM3R-8 |
TAC-BREM3R-10 |
Loading...
Model Number | Effective Hole Drilling Depth | Blade Length ℓ | Overall Length L | Shank Diameter d | C Chamfer Plane | |
Flute Diameter D | ||||||
TAC-BREM3R | 2 | 10 | 12 | 90 | 6 | 0.5 |
3 | 15 | 17 | 90 | 6 | 0.5 | |
4 | 20 | 22 | 100 | 6 | 0.8 | |
5 | 25 | 27 | 100 | 6 | 0.8 | |
6 | 30 | 32 | 105 | 8 | 1. | |
8 | 40 | 42 | 105 | 10 | 1.5 | |
10 | 50 | 52 | 120 | 12 | 2. |
■ Machining Data
■ Comparison of Drilling Times | ■ Hole Diameter Measurement Entrance: 6,020 mm Exit: 6,010 mm [Machining Speed Comparison (example)]
Machining time compared to a carbide reamer is approximately 1/12, and the equivalent hole finishing is achieved. |
Shank type | End Mill Shank | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum | Coating Presence | Included |
---|---|---|---|---|---|
Groove Shape | Straight | Base-Blade Availability | None | Tool Material Type | Carbide |
Coating Type | TiAlN |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy