(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - Straight Shank, Chucking Type, CCR

Carbide Straight Reamers - Straight Shank, Chucking Type, CCR
  • Volume Discount

A solid type. The neck is thinner than the blade diameter to enable deep hole drilling.

Part Number

Configured Part Number is shown.

Part Number
CCR030
CCR031
CCR032
CCR033
CCR034
CCR035
CCR036
CCR037
CCR038
CCR039
CCR040
CCR041
CCR042
CCR043
CCR044
CCR045
CCR046
CCR047
CCR048
CCR049
CCR050
CCR051
CCR052
CCR053
CCR054
CCR055
CCR056
CCR057
CCR058
CCR059
CCR060
CCR061
CCR062
CCR063
CCR064
CCR065
CCR066
CCR067
CCR068
CCR069
CCR070
CCR071
CCR072
CCR073
CCR074
CCR075
CCR076
CCR077
CCR078
CCR079
CCR080
CCR081
CCR082
CCR083
CCR084
CCR085
CCR086
CCR087
CCR088
CCR089
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Diameter tolerance details
1 Piece(s)Available

12 Days or more

3264500.5803+0.002~+0.006
1 Piece(s)Available

12 Days or more

3.1264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.2264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.3264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.4264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.5264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.6264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.7264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.8264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.9264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

4264500.5803+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.1266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.2266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.3266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.4266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.5266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.6266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.7266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.8266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.9266500.5804+0.004~+0.009
1 Piece(s)Available

8 Days or more

5266500.5804+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.1266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.2266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.3266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.4266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.5266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.6266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.7266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.8266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.9266650.51005+0.004~+0.009
1 Piece(s)Available

12 Days or more

6266650.81006+0.004~+0.009
1 Piece(s)Available

12 Days or more

6.1266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.2266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.3266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.4266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.5266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.6266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.7266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.8266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.9266700.81106+0.006~+0.012
1 Piece(s)Available

12 Days or more

72667011106+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.12668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.22668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.32668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.42668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.52668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.62668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.72668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.82668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.92668511256+0.006~+0.012
1 Piece(s)Available

10 Days or more

82668511256+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.12669011358+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.22669011358+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.32669011358+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.42669011358+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.52669011358+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.62669011358+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.72669011358+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.82669011358+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.92669011358+0.006~+0.012
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Diameter tolerance details

Loading...

Basic Information

Shank Type straight shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Tool Material Type Carbide
Diameter tolerance m5 Tip chamfer angle 30°

Additional Products in this Category

Tech Support