(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

TiAlN Coated High-Speed Steel Countersink, with Holes/90°

TiAlN Coated High-Speed Steel Countersink, with Holes/90°

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Effective for hole chamfering and deburring of light metals.

TiAlN Coated High-Speed Steel Countersink, with Holes / 90°:Related Image

General Steel
(SS Material)

Alloy Steel
(SCM)

Heat-Treated
Steel
(~45HRC)

High-Hardness
Steel
(50 HRC~)

Tool Steel
(SKD,SKS)

Stainless
Steel
(SUS)

Cast Iron
(FC,FCD)

Aluminum
(Al)

Copper
(Cu)

  

◎ = Optimum ○ = Suitable
Part Number
TA-CSHM10
TA-CSHM15
TA-CSHM20
TA-CSHM25
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Shank Diameter (d) Overall Length L Chamfering Hole Diameter Range
1 Piece(s)Available

8 Days or more

106452 – 5
1 Piece(s)Available

8 Days or more

158556 ~ 14
1 Piece(s)Available

8 Days or more

2010638 ~ 18
1 Piece(s)Available

8 Days or more

25127210 ~ 23

Loading...

  1. 1

Specifications

TiAlN Coated High-Speed Steel Countersink, with Holes / 90°:Related Image

Model Number
TA-CSHM
Diameter
D
Chamfering
Hole Diameter Range
Overall Length
L
Shank Diameter
d
102 ~ 5456
156 ~ 14558
208 ~ 186310
2510 ~ 237212

For Cutting Conditions, Refer to >>Click here.

Basic Information

Use Hole Chamfer Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability None Tool Material Type Cobalt High-Speed Steel Coating Presence Included
Coating Type TiAlN Diameter Tolerance + 0.05 – 0 Tolerance of Shank Diameter h9

Additional Products in this Category

Complementary Products

Tech Support