(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiN Coated High-Speed Steel Countersink/3-Flute/90°

TiN Coated High-Speed Steel Countersink/3-Flute/90°

Move the mouse over the image to zoom

  • Volume Discount

Offering essential gear for hole chamfering and deburring at low prices

Part Number

Configured Part Number is shown.

TiN Coated High-Speed Steel Countersink / 3-Flute / 90°:Related Image
Part Number
G-CS3M6.3
G-CS3M8.3
G-CS3M10.4
G-CS3M12.4
G-CS3M16.5
G-CS3M20.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Shank Diameter (d) Tip Diameter D Overall Length L Chamfering Hole Diameter Range
1 Piece(s)Available

8 Days or more

6.351.5452.5 – 6.3
1 Piece(s)Available

8 Days or more

8.362503.0 – 8.3
1 Piece(s)Available

8 Days or more

10.462.5503.5 – 10.4
1 Piece(s)Available

8 Days or more

12.482.8563.8 – 12.4
1 Piece(s)Available

8 Days or more

16.5103.2604.2 – 16.5
1 Piece(s)Available

8 Days or more

20.5103.5634.5 – 20.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Shank Diameter (d) Tip Diameter D Overall Length L Chamfering Hole Diameter Range

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Countersink / 3-Flute / 90°:Related Image

Model NumberDiameter
D
Tip Diameter
D1
Chamfering
Hole Diameter Range
Overall Length
L
Shank Diameter
d
G-CS3M6.31.52.5 ~ 6.3455
8.323.0 ~ 8.3506
10.42.53.5 ~ 10.4506
12.42.83.8 ~ 12.4568
16.53.24.2 ~ 16.56010
20.53.54.5 ~ 20.56310


For Cutting Conditions, Refer to >>Click here.

Basic Information

Use Hole Chamfer Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability None Tool Material Type High-Speed Steel Coating Presence Included
Coating Type TiN Diameter Tolerance h9 Tolerance of Shank Diameter f11

Additional Products in this Category

Complementary Products

Tech Support