(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for hole chamfering countersunk bolts with 90° chamfer.
Part Number
Configured Part Number is shown.
General Steel | Alloy Steel | Heat-Treated | High-Hardness | Tool Steel | Stainless | Cast Iron | Aluminum | Copper |
◎ | ◎ | ○ |
| ○ | ○ | ○ | ○ | ○ |
Part Number |
---|
TA-CS3M6.3 |
TA-CS3M8.3 |
TA-CS3M10.4 |
TA-CS3M12.4 |
TA-CS3M16.5 |
TA-CS3M20.5 |
TA-LS-CS3M6.3 |
TA-LS-CS3M8.3 |
TA-LS-CS3M10.4 |
TA-LS-CS3M12.4 |
TA-LS-CS3M16.5 |
TA-LS-CS3M20.5 |
Part Number |
---|
Loading...
Diameter D | Chamfering Hole Diameter Range | Overall Length L | Shank Diameter d |
6.3 | 1.3 ~ 6.3 | 45 | 5 |
8.3 | 1.8 ~ 8.3 | 50 | 6 |
10.4 | 2.2 ~ 10.4 | 50 | 6 |
12.4 | 2.5 ~ 12.4 | 56 | 8 |
16.5 | 2.8 ~ 16.5 | 60 | 10 |
20.5 | 3.0 ~ 20.5 | 63 | 10 |
Diameter D | Chamfering Hole Diameter Range | Overall Length L | Shank Diameter d |
6.3 | 1.3 ~ 6.3 | 84 | 6 |
8.3 | 1.8 ~ 8.3 | 85 | 8 |
10.4 | 2.2 ~ 10.4 | 87 | 10 |
12.4 | 2.5 ~ 12.4 | 108 | 10 |
16.5 | 2.8 ~ 16.5 | 112 | 12 |
20.5 | 3.0 ~ 20.5 | 115 | 12 |
Use | Hole Chamfer | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | None | Tool Material Type | Cobalt High-Speed Steel | Coating Presence | Included |
Coating Type | TiAlN | Diameter Tolerance | ±0.05 | Tolerance of Shank Diameter | h9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy