(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Essential gear for positioning.
Part Number
Configured Part Number is shown.
Part Number |
---|
CTDA1 |
CTDA1.5 |
CTDA2 |
CTDA2.5 |
CTDA3 |
CTDA4 |
CTDA5 |
Part Number |
---|
Loading...
Diameter D | Shank Diameter d | Overall Length L | Blade Length ℓ |
1 | 4 | 35 | 1.3 ~ 1.6 |
1.5 | 5 | 40 | 2.0 ~ 2.4 |
2 | 6 | 45 | 2.5 ~ 2.9 |
2.5 | 8 | 50 | 3.1 ~ 3.6 |
3 | 8 | 50 | 3.9 ~ 4.4 |
4 | 10 | 55 | 5.0 ~ 5.6 |
5 | 12 | 63 | 6.3 ~ 6.9 |
Use | Centering (Positioning) | Work Material | General Steel | Single Blade / Double Blade | Double Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | None | Tool Material Type | High-Speed Steel | Coating Presence | None |
Diameter Tolerance | ±0.05 | Tolerance of Shank Diameter | ±0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy