(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, Long, LSD

HSS Solid Drill Bits - Straight Shank, Long, LSD

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

A long drill that's loaded with functionality for a wide range of processing applications

High-Speed Steel Drill, Straight Shank / Long:Related Image
Part Number
LSD2
LSD2.5
LSD2.6
LSD2.8
LSD3
LSD3.1
LSD3.2
LSD3.3
LSD3.4
LSD3.5
LSD3.6
LSD3.7
LSD3.8
LSD3.9
LSD4
LSD4.1
LSD4.2
LSD4.3
LSD4.4
LSD4.5
LSD4.6
LSD4.7
LSD4.8
LSD4.9
LSD5
LSD5.1
LSD5.2
LSD5.3
LSD5.4
LSD5.5
LSD5.7
LSD5.8
LSD5.9
LSD6
LSD6.1
LSD6.2
LSD6.4
LSD6.5
LSD6.6
LSD6.7
LSD6.8
LSD6.9
LSD7
LSD7.5
LSD7.8
LSD8
LSD8.5
LSD9
LSD9.5
LSD9.8
LSD10
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Thinning Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter
1 Piece(s)Available

8 Days or more

285125None20 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

2.595140Included2.50 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

2.695140Included2.60 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

2.8100150Included2.80 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

3100150Included30 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

3.1105155Included3.10 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.2105155Included3.20 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.3105155Included3.30 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.4115165Included3.40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.5115165Included3.50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.6115165Included3.60 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.7115165Included3.70 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.8120175Included3.80 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.9120175Included3.90 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4120175Included40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.1120175Included4.10 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.2120175Included4.20 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.3125185Included4.30 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

12 Days or more

4.4125185Included4.40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.5125185Included4.50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.6125185Included4.60 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.7125185Included4.70 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.8135195Included4.80 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.9135195Included4.90 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5135195Included50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.1135195Included5.10 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.2135195Included5.20 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.3135195Included5.30 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.4140205Included5.40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.5140205Included5.50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.7140205Included5.70 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.8140205Included5.80 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.9140205Included5.90 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

Same day

Stock

6140205Included60 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

6.1150215Included6.10 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.2150215Included6.20 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.4150215Included6.40 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.5150215Included6.50 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.6150215Included6.60 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.7150215Included6.70 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.8155225Included6.80 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.9155225Included6.90 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

7155225Included70 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

7.5155225Included7.50 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

7.8165240Included7.80 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

8165240Included80 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

8.5165240Included8.50 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

9175250Included90 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

9.5175250Included9.50 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

9.8185265Included9.80 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

10185265Included100 ~ -0.022-0.013 ~ -0.103

Loading...

  1. 1

Specifications

High-Speed Steel Drill, Straight Shank / Long:Related Image

Model Number
LSD 
Diameter
D
Groove Length
Overall Length
L
285125
2.595140
2.695140
2.8100150
3100150
3.1105155
3.2105155
3.3105155
3.4115165
3.5115165
3.6115165
3.7115165
3.8120175
3.9120175
4120175
4.1120175
4.2120175
4.3125185
4.4125185
4.5125185
4.6125185
4.7125185
4.8135195
4.9135195
5135195
5.1135195
5.2135195
5.3135195
5.4140205
5.5140205
5.6140205
5.7140205
5.8140205
5.9140205
6140205
6.1150215
6.2150215
6.4150215
6.5150215
6.6150215
6.7150215
6.8155225
6.9155225
7155225
7.5155225
7.8165240
8165240
8.5165240
9175250
9.5175250
9.8185265
10185265

For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Tool Material Type High-Speed Steel Link Model Straight Shank
Coating Presence None Oil-Hole Presence None Point Angle(°) 118

Additional Products in this Category

Complementary Products

Tech Support