(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiAlN Coated Carbide Center Drill, 90° Chamfering Model

TiAlN Coated Carbide Center Drill, 90° Chamfering Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Carbide center drill ideal for centering during mass production drilling

TiAlN Coated Carbide Center Drill, 90° Chamfering Model:Related Image
Part Number
TAC-CTDACW1
TAC-CTDACW2
TAC-CTDACW3
TAC-CTDACW4
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Shank Diameter (d) Overall Length L Groove Length ℓ
1 Piece(s)Available

8 Days or more

14351.3 – 1.7
1 Piece(s)Available

8 Days or more

26452.5 – 3.1
1 Piece(s)Available

8 Days or more

38503.9 – 4.6
1 Piece(s)Available

8 Days or more

410555.0 – 5.9

Loading...

  1. 1

Specifications

TiAlN Coated Carbide Center Drill, 90° Chamfering Model:Related Image

Model Number Groove Length
Overall Length
L
Shank Diameter
d
Diameter
D
TAC-CTDACW11.3 ~ 1.7354
22.5 ~ 3.1456
33.9 ~ 4.6508
45.0 ~ 5.95510


For Cutting Conditions, Refer to >>Click here.

More Information


Can perform centering and 90° chamfering in one step.

TiAlN Coated Carbide Center Drill, 90° Chamfering Model:Related Image

Basic Information

Use Centering (Positioning) Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Double Blade
Peripheral Blade Availability None Tool Material Type Carbide Coating Presence Included
Coating Type TiAlN Diameter Tolerance k12 Tolerance of Shank Diameter h7

Additional Products in this Category

Complementary Products

Tech Support