(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide center drill ideal for centering during mass production drilling
Part Number
Configured Part Number is shown.
Part Number |
---|
TAC-CTDA0.5 |
TAC-CTDA0.6 |
TAC-CTDA0.8 |
TAC-CTDA1 |
TAC-CTDA1.5 |
TAC-CTDA2 |
TAC-CTDA2.5 |
TAC-CTDA3 |
TAC-CTDA4 |
TAC-CTDA5 |
TAC-CTDAL1 |
TAC-CTDAL2 |
TAC-CTDAL3 |
TAC-CTDAL4 |
Part Number |
---|
Loading...
Model Number | Groove Length ℓ | Overall Length L | Shank Diameter d | |
Diameter D | ||||
TAC-CTDA (Regular) | 0.5 | 0.5 | 40 | 2 |
0.6 | 0.6 | 40 | 2 | |
0.8 | 0.8 | 40 | 3 | |
1 | 1.3 ~ 1.6 | 35 | 4 | |
1.5 | 2.0 ~ 2.4 | 40 | 5 | |
2 | 2.5 ~ 2.9 | 45 | 6 | |
2.5 | 3.1 ~ 3.6 | 50 | 8 | |
3 | 3.9 ~ 4.4 | 50 | 8 | |
4 | 5.0 ~ 6.6 | 55 | 10 | |
5 | 6.3 ~ 6.9 | 63 | 12 | |
TAC-CTDAL (Long) | 1 | 1.3 ~ 1.7 | 100 | 4 |
2 | 2.5 ~ 3.1 | 100 | 6 | |
3 | 3.9 ~ 4.6 | 100 | 8 | |
4 | 5.0 ~ 5.9 | 100 | 10 |
Use | Centering (Positioning) | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Double Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | None | Tool Material Type | Carbide | Coating Presence | Included |
Coating Type | TiAlN |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy