(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide spot drill that helps increase chamfering efficiency
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Double Angle θ | Center Thickness | Groove Length ℓ | Overall Length L | Shank Diameter d | |
Diameter D | ||||||
TAC-NCSPD (Regular) | 2 | 90° 120° | 0.15 ~ 0.30 | 8 | 40 | 2 |
3 | 0.20 ~ 0.40 | 10 | 45 | 3 | ||
4 | 0.50 ~ 0.70 | 12 | 50 | 4 | ||
5 | 0.60 ~ 0.80 | 15 | 50 | 5 | ||
6 | 0.70 ~ 0.90 | 18 | 50 | 6 | ||
8 | 0.80 ~ 1.20 | 23 | 60 | 8 | ||
10 | 1.10 ~ 1.50 | 24 | 70 | 10 | ||
12 | 1.40 ~ 1.80 | 24 | 70 | 12 | ||
TAC-LS-NCSPD (Long Shank) | 4 | 90° | 0.50 ~ 0.70 | 12 | 100 | 4 |
5 | 0.60 ~ 0.80 | 15 | 120 | 5 | ||
6 | 0.70 ~ 0.90 | 20 | 140 | 6 | ||
8 | 0.80 ~ 1.20 | 25 | 140 | 8 | ||
10 | 1.10 ~ 1.50 | 25 | 170 | 10 | ||
12 | 1.40 ~ 1.80 | 30 | 170 | 12 |
Use | Centering (Positioning) / Hole Chamfer | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | None | Tool Material Type | Carbide | Coating Presence | Included |
Coating Type | TiAlN | Diameter Tolerance | h6 | Tolerance of Shank Diameter | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy