(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Highly durable composite helix drill for raw materials
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Groove Length ℓ | Overall Length L | Shank Diameter d | |
Diameter D | ||||
TSC-DL-ESDB | 3 | 20 | 50 | 4 |
3.5 | 20 | 50 | 4 | |
4 | 24 | 60 | 4 | |
4.5 | 24 | 60 | 6 | |
5 | 28 | 60 | 6 | |
5.5 | 28 | 60 | 6 | |
6 | 28 | 60 | 6 | |
6.5 | 34 | 80 | 8 | |
6.8 | 34 | 80 | 8 | |
7 | 34 | 80 | 8 | |
7.5 | 41 | 90 | 8 | |
8 | 41 | 90 | 8 | |
8.5 | 47 | 105 | 10 | |
9 | 47 | 105 | 10 | |
10 | 47 | 105 | 10 | |
10.3 | 55 | 115 | 12 | |
11 | 55 | 115 | 12 | |
12 | 55 | 115 | 12 |
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Link Model | End Mill Shank |
---|---|---|---|---|---|
Coating Presence | Included | Oil-Hole Presence | None | Point Angle(°) | 145 |
Thinning | Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy