(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Spiral Gun Barrel Bit, DLC Coated, Carbide

Carbide Solid Drill Bits - End Mill Shank, Spiral Gun Barrel Bit, DLC Coated, Carbide
  • Volume Discount

Ideal for aluminum, brass, and resin. The high torsion design dramatically reduces burrs. Compared to conventional crescent drills, chipping discharge, cutting performance and life have been greatly improved. 1-flute design provides outstanding machining precision.

PDF

Part Number

Configured Part Number is shown.

Part Number
SHD0.1CBDLC
SHD0.2CBDLC
SHD0.3CBDLC
SHD0.4CBDLC
SHD0.5CBDLC
SHD0.6CBDLC
SHD0.7CBDLC
SHD0.8CBDLC
SHD0.9CBDLC
SHD0.11CBDLC
SHD0.12CBDLC
SHD0.13CBDLC
SHD0.14CBDLC
SHD0.15CBDLC
SHD0.16CBDLC
SHD0.17CBDLC
SHD0.18CBDLC
SHD0.19CBDLC
SHD0.21CBDLC
SHD0.22CBDLC
SHD0.23CBDLC
SHD0.24CBDLC
SHD0.25CBDLC
SHD0.26CBDLC
SHD0.27CBDLC
SHD0.28CBDLC
SHD0.29CBDLC
SHD0.31CBDLC
SHD0.32CBDLC
SHD0.33CBDLC
SHD0.34CBDLC
SHD0.35CBDLC
SHD0.36CBDLC
SHD0.37CBDLC
SHD0.38CBDLC
SHD0.39CBDLC
SHD0.41CBDLC
SHD0.42CBDLC
SHD0.43CBDLC
SHD0.44CBDLC
SHD0.45CBDLC
SHD0.46CBDLC
SHD0.47CBDLC
SHD0.48CBDLC
SHD0.49CBDLC
SHD1.0CBDLC
SHD1.1CBDLC
SHD1.2CBDLC
SHD1.3CBDLC
SHD1.4CBDLC
SHD1.5CBDLC
SHD1.6CBDLC
SHD1.7CBDLC
SHD1.8CBDLC
SHD1.9CBDLC
SHD2.0CBDLC
SHD2.1CBDLC
SHD2.2CBDLC
SHD2.3CBDLC
SHD2.4CBDLC
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter D
(mm)
Groove Length L
(mm)
1 Piece(s)Available

8 Days or more

0.10.6
1 Piece(s)Available

8 Days or more

0.21.2
1 Piece(s)Available

8 Days or more

0.31.8
1 Piece(s)Available

8 Days or more

0.42.4
1 Piece(s)Available

8 Days or more

0.53
1 Piece(s)Available

8 Days or more

0.63.6
1 Piece(s)Available

8 Days or more

0.74.2
1 Piece(s)Available

8 Days or more

0.84.8
1 Piece(s)Available

8 Days or more

0.95.4
1 Piece(s)Available

8 Days or more

0.110.6
1 Piece(s)Available

8 Days or more

0.120.7
1 Piece(s)Available

8 Days or more

0.130.7
1 Piece(s)Available

8 Days or more

0.140.7
1 Piece(s)Available

8 Days or more

0.150.9
1 Piece(s)Available

8 Days or more

0.160.9
1 Piece(s)Available

8 Days or more

0.171
1 Piece(s)Available

8 Days or more

0.181
1 Piece(s)Available

8 Days or more

0.191
1 Piece(s)Available

8 Days or more

0.211.2
1 Piece(s)Available

8 Days or more

0.221.2
1 Piece(s)Available

8 Days or more

0.231.2
1 Piece(s)Available

8 Days or more

0.241.2
1 Piece(s)Available

8 Days or more

0.251.5
1 Piece(s)Available

8 Days or more

0.261.5
1 Piece(s)Available

8 Days or more

0.271.5
1 Piece(s)Available

8 Days or more

0.281.5
1 Piece(s)Available

8 Days or more

0.291.5
1 Piece(s)Available

8 Days or more

0.311.8
1 Piece(s)Available

8 Days or more

0.321.8
1 Piece(s)Available

8 Days or more

0.331.8
1 Piece(s)Available

8 Days or more

0.341.8
1 Piece(s)Available

8 Days or more

0.352.1
1 Piece(s)Available

8 Days or more

0.362.1
1 Piece(s)Available

8 Days or more

0.372.1
1 Piece(s)Available

8 Days or more

0.382.1
1 Piece(s)Available

8 Days or more

0.392.1
1 Piece(s)Available

8 Days or more

0.412.4
1 Piece(s)Available

8 Days or more

0.422.4
1 Piece(s)Available

8 Days or more

0.432.4
1 Piece(s)Available

8 Days or more

0.442.4
1 Piece(s)Available

8 Days or more

0.452.7
1 Piece(s)Available

8 Days or more

0.462.7
1 Piece(s)Available

8 Days or more

0.472.7
1 Piece(s)Available

8 Days or more

0.482.7
1 Piece(s)Available

8 Days or more

0.492.7
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

1.16.6
1 Piece(s)Available

8 Days or more

1.27.2
1 Piece(s)Available

8 Days or more

1.37.8
1 Piece(s)Available

8 Days or more

1.48.4
1 Piece(s)Available

8 Days or more

1.59
1 Piece(s)Available

8 Days or more

1.69.6
1 Piece(s)Available

8 Days or more

1.710.2
1 Piece(s)Available

8 Days or more

1.810.8
1 Piece(s)Available

8 Days or more

1.911.4
1 Piece(s)Available

8 Days or more

212
1 Piece(s)Available

8 Days or more

2.112
1 Piece(s)Available

8 Days or more

2.213.2
1 Piece(s)Available

8 Days or more

2.313.2
1 Piece(s)Available

8 Days or more

2.414.4

Loading...

Basic Information

work material Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Overall Length L(mm) 50
Shank Type End Mill Shank Coating Y/N Available Coating Type DLC
With/without Oil Hole NA shank diameter d(mm) 3 Number of flutes 1

Additional Products in this Category

Tech Support