(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Brazed Gun Drill Bit, EB80 5018

Carbide Solid Drill Bits - Brazed Gun Drill Bit, EB80 5018
  • Volume Discount

Brazed carbide head type with a tube that uses highly springy hardened steel pipe. The screwdriver diameter is metric to support oil hole holders for machining centers.

Part Number

Configured Part Number is shown.

Part Number
5018-004.000
5018-004.200
5018-004.500
5018-005.000
5018-005.500
5018-006.000
5018-006.500
5018-007.000
5018-008.000
5018-009.000
5018-010.000
5018-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)
1 Piece(s)Available

10 Days or more

41001501245
1 Piece(s)Available

26 Days or more

4.21101601245
1 Piece(s)Available

26 Days or more

4.51201701245
1 Piece(s)Available

10 Days or more

51301801648
1 Piece(s)Available

10 Days or more

5.51401901648
1 Piece(s)Available

10 Days or more

61602101648
1 Piece(s)Available

26 Days or more

6.51702201648
1 Piece(s)Available

10 Days or more

71852351648
1 Piece(s)Available

10 Days or more

82102601648
1 Piece(s)Available

10 Days or more

92302801648
1 Piece(s)Available

10 Days or more

102603202050
1 Piece(s)Available

10 Days or more

123103702050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type TiN
With/without Oil Hole Available Number of flutes(sheet) 2 Internal oil supply Available
Blade diameter tolerance h5

Additional Products in this Category

Tech Support