(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for processing such as chamfering
Part Number
Configured Part Number is shown.
Part Number |
---|
LS-SVZEM3-[2.1-3/0.01]-[30-175/1]-[1-10/1] |
LS-SVZEM4-[2.1-4/0.01]-[30-175/1]-[1-15/1] |
LS-SVZEM6-[3.01-6/0.01]-[30-175/1]-[1-16/1] |
LS-SVZEM8-[4.01-8/0.01]-[30-175/1]-[1-19/1] |
LS-SVZEM10-[6.01-10/0.01]-[30-175/1]-[1-23/1] |
LS-SVZEM12-[8.01-12/0.01]-[30-175/1]-[1-27/1] |
SVZEM3-[2.1-3/0.01]-[30-175/1]-[1-10/1] |
SVZEM4-[2.1-4/0.01]-[30-175/1]-[1-15/1] |
SVZEM6-[3.01-6/0.01]-[30-175/1]-[1-16/1] |
SVZEM8-[4.01-8/0.01]-[30-175/1]-[1-19/1] |
SVZEM10-[6.01-10/0.01]-[30-175/1]-[1-23/1] |
SVZEM12-[8.01-12/0.01]-[30-175/1]-[1-27/1] |
SVZEM16-[10.01-16/0.01]-[30-175/1]-[1-34/1] |
Part Number |
---|
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.01 mm Increment Designation |
Corners θ 1° Increment Designation |
Flute Length ℓ 1 mm Increment Designation |
Tip Core Thickness D1 |
Shape | Overall Length L |
||
Shank Diameter d |
||||||||
SVZEM | LS-SVZEM | |||||||
SVZEM LS-SVZEM (Long Shank) |
3 | 2.10 ~3.00 | 30° ~ 175° | 1 ~ 10 | 0.005 ~ 0.030 | 1 Flute (half-moon) | 40 | 60 |
4 | 2.10 ~4.00 | 1 ~ 15 | 50 | 80 | ||||
6 | 3.01 ~6.00 | 1 ~ 16 | 2 Flutes (straight blade) | 60 | 90 | |||
8 | 4.01 ~8.00 | 1 ~ 19 | 60 | 90 | ||||
10 | 6.01 ~ 10.00 | 1 ~ 23 | 80 | 120 | ||||
12 | 8.01 ~ 12.00 | 1 ~ 27 | 80 | 120 | ||||
16 | 10.01 ~ 16.00 | 1 ~ 34 | 100 | - |
[ ! ]The blade length for SVZEM3 / 4 is given by the length of the half-moon section, and the cutting edge is the tip angle section only.
For Cutting Conditions, Refer to >>Click here.
Material | Ultrafine Particulate Carbide | Tip Core Thickness D1(mm) | 0.005 ~ 0.030 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy