(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Blade Radius End Mill, 2-Flute, Rounded Inner Model

Carbide Straight Blade Radius End Mill, 2-Flute, Rounded Inner Model

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Carbide Straight Blade Radius End Mill, 2-Flute, Rounded Inner Model:Related Image
Part Number
SRCREM4-[2.01-3.7/0.01]-[0.1-1.75/0.01]-[2-15/0.5]-[0.1-0.94/0.01]-[F,​T]
SRCREM6-[3.01-5.7/0.01]-[0.1-2.75/0.01]-[3-15/0.5]-[0.1-1.44/0.01]-[F,​T]
SRCREM8-[4.01-7.7/0.01]-[0.1-3.75/0.01]-[4-15/0.5]-[0.1-1.94/0.01]-[F,​T]
SRCREM10-[6.01-9.7/0.01]-[0.1-4.75/0.01]-[5-15/0.5]-[0.1-1.94/0.01]-[F,​T]
SRCREM12-[8.01-11.7/0.01]-[0.1-5.75/0.01]-[6-15/0.5]-[0.1-1.94/0.01]-[F,​T]
SRCREM16-[10.01-15.7/0.01]-[0.1-7.75/0.01]-[8-15/0.5]-[0.1-2.94/0.01]-[F,​T]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank Diameter d
(mm)
Overall Length L
(mm)
Bottom Blade Shape Flute Diameter (D)
(mm)
Flute Length (ℓ)
(mm)
Innar R (CR)
(mm)
Radius (R)
(mm)
1 Piece(s)

10 Days or more

450F (Flat) / T (Center Dented)2.01 ~ 3.72 ~ 150.1 ~ 0.940.1 ~ 1.75
1 Piece(s)

10 Days or more

660F (Flat) / T (Center Dented)3.01 ~ 5.73 ~ 150.1 ~ 1.440.1 ~ 2.75
1 Piece(s)

10 Days or more

860F (Flat) / T (Center Dented)4.01 ~ 7.74 ~ 150.1 ~ 1.940.1 ~ 3.75
1 Piece(s)

10 Days or more

1080F (Flat) / T (Center Dented)6.01 ~ 9.75 ~ 150.1 ~ 1.940.1 ~ 4.75
1 Piece(s)

10 Days or more

1280F (Flat) / T (Center Dented)8.01 ~ 11.76 ~ 150.1 ~ 1.940.1 ~ 5.75
1 Piece(s)

10 Days or more

16100F (Flat) / T (Center Dented)10.01 ~ 15.78 ~ 150.1 ~ 2.940.1 ~ 7.75

Loading...

  1. 1

Specifications

Carbide Straight Blade Radius End Mill, 2-Flute, Rounded Inner Model:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Outer Diameter
D
0.01 mm Increment Designation
Radius
R
0.01 mm Increment Designation
Flute Length

0.5 mm Increment Designation
Inner Curve
CR
0.01 mm Increment Designation
Bottom Blade Shape
(Selection)
Large Diameter
D1
Overall Length
L
Shank Diameter
d
SRCREM 4 2.01 ~3.70 0.10 ≤ R ≤ (D - 0.2) / 2 2.0 ~ 15.0 0.10 ≤ CR ≤ (d - D - 0.1) / 2 T
(Dished)
F
(Flat)
Bottom Blade Shape>>P.608
2R + D + 0.1 50
6 3.01 ~5.70 3.0 ~ 15.0 60
8 4.01 ~7.70 4.0 ~ 15.0 60
10 6.01 ~9.70 5.0 ~ 15.0 80
12 8.01 ~ 11.70 6.0 ~ 15.0 80
16 10.01 ~ 15.70 8.0 ~ 15.0 100



For Cutting Conditions, Refer to >>Click here.

Basic Information

Material Ultrafine Particulate Carbide Large Diameter D1(mm) 2CR + D + 0.1

Additional Products in this Category

Complementary Products

Tech Support