(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, V Grooving, Chamfering, Positioning, Tip Core Thickness Configurable

Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, V Grooving, Chamfering, Positioning, Tip Core Thickness Configurable

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, V Grooving, Chamfering, Positioning:Related Image
Part Number
LS-SVEM3-[2.1-3/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-10/1]
LS-SVEM4-[2.1-4/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-15/1]
LS-SVEM6-[3.01-6/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-16/1]
LS-SVEM8-[4.01-8/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-19/1]
LS-SVEM10-[6.01-10/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-23/1]
LS-SVEM12-[8.01-12/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-27/1]
SVEM3-[2.1-3/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-10/1]
SVEM4-[2.1-4/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-15/0.5]
SVEM6-[3.01-6/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-16/1]
SVEM8-[4.01-8/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-19/1]
SVEM10-[6.01-10/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-23/1]
SVEM12-[8.01-12/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-27/1]
SVEM16-[10.01-16/0.01]-[0.05-0.4/0.01]-[30-175/1]-[1-34/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank Diameter d
(mm)
Overall Length L
(mm)
Corners(θ)
(°)
Flute Diameter (D)
(mm)
Flute Length (ℓ)
(mm)
Tip Core Thickness (D1)
(mm)
1 Piece(s)

10 Days or more

36030 ~ 1752.1 ~ 31 ~ 100.05 ~ 0.4
1 Piece(s)

10 Days or more

48030 ~ 1752.1 ~ 41 ~ 150.05 ~ 0.4
1 Piece(s)

10 Days or more

69030 ~ 1753.01 ~ 61 ~ 160.05 ~ 0.4
1 Piece(s)

10 Days or more

89030 ~ 1754.01 ~ 81 ~ 190.05 ~ 0.4
1 Piece(s)

10 Days or more

1012030 ~ 1756.01 ~ 101 ~ 230.05 ~ 0.4
1 Piece(s)

10 Days or more

1212030 ~ 1758.01 ~ 121 ~ 270.05 ~ 0.4
1 Piece(s)

10 Days or more

34030 ~ 1752.1 ~ 31 ~ 100.05 ~ 0.4
1 Piece(s)

10 Days or more

45030 ~ 1752.1 ~ 41 ~ 150.05 ~ 0.4
1 Piece(s)

10 Days or more

66030 ~ 1753.01 ~ 61 ~ 160.05 ~ 0.4
1 Piece(s)

10 Days or more

86030 ~ 1754.01 ~ 81 ~ 190.05 ~ 0.4
1 Piece(s)

10 Days or more

108030 ~ 1756.01 ~ 101 ~ 230.05 ~ 0.4
1 Piece(s)

10 Days or more

128030 ~ 1758.01 ~ 121 ~ 270.05 ~ 0.4
1 Piece(s)

10 Days or more

1610030 ~ 17510.01 ~ 161 ~ 340.05 ~ 0.4

Loading...

  1. 1

Specifications

Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, V Grooving, Chamfering, Positioning:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Flute Diameter
D
0.01 mm Increment Designation
Tip Core Thickness
D
1
0.01 mm Increment Designation
Corners
θ
1° Increment Designation
Flute Length

1 mm Increment Designation
Overall Length
L
Shank Diameter
d
SVEM LS-SVEM
SVEM

LS-SVEM
(Long Shank)
3 2.10 ~3.00 0.05 ~ 0.40 30° - 175° 1 ~ 10 40 60
4 2.10 ~4.00 1 ~ 15 50 80
6 3.01 ~6.00 1 ~ 16 60 90
8 4.01 ~8.00 1 ~ 19 60 90
10 6.01 ~ 10.00 1 ~ 23 80 120
12 8.01 ~ 12.00 1 ~ 27 80 120
16 10.01 ~ 16.00 1 ~ 34 100 -


For Cutting Conditions, Refer to >>Click here.

Basic Information

Material Ultrafine Particulate Carbide

Additional Products in this Category

Complementary Products

Tech Support