(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel 0.01mm Unit Outer Diameter Designated End Mill, 2-Flute/Regular

High-Speed Steel 0.01mm Unit Outer Diameter Designated End Mill, 2-Flute/Regular

Click this image to zoom it.

Move the mouse over the image to zoom

Can be freely selected in 0.01 mm increments while being affordable

  • Non-Coated
  • 2 Flutes
  • R (Regular)

High-Speed Steel 0.01 mm Unit Outer Diameter Designated End Mill, 2-Flute / Regular:Related Image

Part Number
DEM2R3-[2.7-2.99/0.01]
DEM2R3.5-[3.15-3.5/0.01]
DEM2R4-[3.6-3.99/0.01]
DEM2R4.5-[4.05-4.49/0.01]
DEM2R5-[4.51-4.99/0.01]
DEM2R5.5-[5.01-5.49/0.01]
DEM2R6-[5.51-5.99/0.01]
DEM2R6.5-[6.01-6.49/0.01]
DEM2R7-[6.51-6.99/0.01]
DEM2R7.5-[7.01-7.49/0.01]
DEM2R8-[7.51-7.99/0.01]
DEM2R8.5-[8.01-8.49/0.01]
DEM2R9-[8.51-8.99/0.01]
DEM2R9.5-[9.01-9.49/0.01]
DEM2R10-[9.51-9.99/0.01]
DEM2R11-[10.01-10.99/0.01]
DEM2R12-[11.01-11.99/0.01]
DEM2R13-[12.01-12.99/0.01]
DEM2R14-[13.01-13.99/0.01]
DEM2R15-[14.01-14.99/0.01]
DEM2R16-[15.01-15.99/0.01]
DEM2R18-[17.01-17.99/0.01]
DEM2R19-[18.01-18.99/0.01]
DEM2R20-[19.01-19.99/0.01]
DEM2R25-[24.01-24.99/0.01]
V-DEM2R3-[2.7-2.99/0.01]
V-DEM2R3.5-[3.15-3.49/0.01]
V-DEM2R4-[3.6-3.99/0.01]
V-DEM2R4.5-[4.05-4.49/0.01]
V-DEM2R5-[4.51-4.99/0.01]
V-DEM2R5.5-[5.01-5.49/0.01]
V-DEM2R6-[5.51-5.99/0.01]
V-DEM2R6.5-[6.01-6.49/0.01]
V-DEM2R7-[6.51-6.99/0.01]
V-DEM2R7.5-[7.01-7.49/0.01]
V-DEM2R8-[7.51-7.99/0.01]
V-DEM2R8.5-[8.01-8.49/0.01]
V-DEM2R9-[8.51-8.99/0.01]
V-DEM2R9.5-[9.01-9.49/0.01]
V-DEM2R10-[9.51-9.99/0.01]
V-DEM2R11-[10.01-10.99/0.01]
V-DEM2R12-[11.01-11.99/0.01]
V-DEM2R13-[12.01-12.99/0.01]
V-DEM2R14-[13.01-13.99/0.01]
V-DEM2R15-[14.01-14.99/0.01]
V-DEM2R16-[15.01-15.99/0.01]
V-DEM2R18-[17.01-17.99/0.01]
V-DEM2R19-[18.01-18.99/0.01]
V-DEM2R20-[19.01-19.99/0.01]
V-DEM2R25-[24.01-24.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Coating Overall Length (L)
(mm)
No. Under Neck Angle (θ)
1 Piece(s)

10 Days or more

2.7 ~ 2.99106Non-Coated50315°
1 Piece(s)

10 Days or more

3.15 ~ 3.5128Non-Coated603.515°
1 Piece(s)

10 Days or more

3.6 ~ 3.99128Non-Coated60415°
1 Piece(s)

10 Days or more

4.05 ~ 4.49158Non-Coated604.515°
1 Piece(s)

10 Days or more

4.51 ~ 4.99158Non-Coated60515°
1 Piece(s)

10 Days or more

5.01 ~ 5.49158Non-Coated605.515°
1 Piece(s)

10 Days or more

5.51 ~ 5.99158Non-Coated60615°
1 Piece(s)

10 Days or more

6.01 ~ 6.492010Non-Coated606.515°
1 Piece(s)

10 Days or more

6.51 ~ 6.992010Non-Coated60715°
1 Piece(s)

10 Days or more

7.01 ~ 7.492010Non-Coated607.515°
1 Piece(s)

10 Days or more

7.51 ~ 7.992010Non-Coated60815°
1 Piece(s)

10 Days or more

8.01 ~ 8.492510Non-Coated708.515°
1 Piece(s)

10 Days or more

8.51 ~ 8.992510Non-Coated70915°
1 Piece(s)

10 Days or more

9.01 ~ 9.492510Non-Coated709.515°
1 Piece(s)

10 Days or more

9.51 ~ 9.992510Non-Coated7010-
1 Piece(s)

10 Days or more

10.01 ~ 10.993012Non-Coated801115°
1 Piece(s)

10 Days or more

11.01 ~ 11.993012Non-Coated8012-
1 Piece(s)

10 Days or more

12.01 ~ 12.993512Non-Coated8513-
1 Piece(s)

10 Days or more

13.01 ~ 13.993516Non-Coated901415°
1 Piece(s)

10 Days or more

14.01 ~ 14.994016Non-Coated951515°
1 Piece(s)

10 Days or more

15.01 ~ 15.994016Non-Coated9516-
1 Piece(s)

10 Days or more

17.01 ~ 17.994016Non-Coated9518-
1 Piece(s)

10 Days or more

18.01 ~ 18.994520Non-Coated1101915°
1 Piece(s)

10 Days or more

19.01 ~ 19.994520Non-Coated11020-
1 Piece(s)

10 Days or more

24.01 ~ 24.996025Non-Coated13025-
1 Piece(s)

16 Days or more

2.7 ~ 2.99106TiCN50315°
1 Piece(s)

16 Days or more

3.15 ~ 3.49128TiCN603.515°
1 Piece(s)

16 Days or more

3.6 ~ 3.99128TiCN60415°
1 Piece(s)

16 Days or more

4.05 ~ 4.49158TiCN604.515°
1 Piece(s)

16 Days or more

4.51 ~ 4.99158TiCN60515°
1 Piece(s)

16 Days or more

5.01 ~ 5.49158TiCN605.515°
1 Piece(s)

16 Days or more

5.51 ~ 5.99158TiCN60615°
1 Piece(s)

16 Days or more

6.01 ~ 6.492010TiCN606.515°
1 Piece(s)

16 Days or more

6.51 ~ 6.992010TiCN60715°
1 Piece(s)

16 Days or more

7.01 ~ 7.492010TiCN607.515°
1 Piece(s)

16 Days or more

7.51 ~ 7.992010TiCN60815°
1 Piece(s)

16 Days or more

8.01 ~ 8.492510TiCN708.515°
1 Piece(s)

16 Days or more

8.51 ~ 8.992510TiCN70915°
1 Piece(s)

16 Days or more

9.01 ~ 9.492510TiCN709.515°
1 Piece(s)

16 Days or more

9.51 ~ 9.992510TiCN7010-
1 Piece(s)

16 Days or more

10.01 ~ 10.993012TiCN801115°
1 Piece(s)

16 Days or more

11.01 ~ 11.993012TiCN8012-
1 Piece(s)

16 Days or more

12.01 ~ 12.993512TiCN8513-
1 Piece(s)

16 Days or more

13.01 ~ 13.993516TiCN901415°
1 Piece(s)

16 Days or more

14.01 ~ 14.994016TiCN951515°
1 Piece(s)

16 Days or more

15.01 ~ 15.994016TiCN9516-
1 Piece(s)

16 Days or more

17.01 ~ 17.994016TiCN9518-
1 Piece(s)

16 Days or more

18.01 ~ 18.994520TiCN1101915°
1 Piece(s)

16 Days or more

19.01 ~ 19.994520TiCN11020-
1 Piece(s)

16 Days or more

24.01 ~ 24.996025TiCN13025-

Loading...

  1. 1

Specifications

High-Speed Steel 0.01 mm Unit Outer Diameter Designated End Mill, 2-Flute / Regular:Related Image

Model Number   Outer Diameter
D
0.01 mm Increment Designation
Flute Length
Under Neck Angle
θ
Overall Length
L
Shank Diameter
d
No.
DEM2R
(Non-Coated Type)

V-DEM2R
(TiCN Coating Type)
3 2.70 ~2.99 10 15° 50 6
3.5 3.15 ~3.49 12 15° 60 8
4 3.60 ~3.99 12 15° 60 8
4.5 4.05 ~4.49 15 15° 60 8
5 4.51 ~4.99 15 15° 60 8
5.5 5.01 ~5.49 15 15° 60 8
6 5.51 ~5.99 15 15° 60 8
6.5 6.01 ~6.49 20 15° 60 10
7 6.51 ~6.99 20 15° 60 10
7.5 7.01 ~7.49 20 15° 60 10
8 7.51 ~7.99 20 15° 60 10
8.5 8.01 ~8.49 25 15° 70 10
9 8.51 ~8.99 25 15° 70 10
9.5 9.01 ~9.49 25 15° 70 10
10 9.51 ~9.99 25 70 10
11 10.01 ~ 10.99 30 15° 80 12
12 11.01 ~ 11.99 30 80 12
13 12.01 ~ 12.99 35 85 12
14 13.01 ~ 13.99 35 15° 90 16
15 14.01 ~ 14.99 40 15° 95 16
16 15.01 ~ 15.99 40 95 16
18 17.01 ~ 17.99 40 95 16
19 18.01 ~ 18.99 45 15° 110 20
20 19.01 ~ 19.99 45 110 20
25 24.01 ~ 24.99 60 130 25


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included Tolerance(mm) 0 ~ -0.03

Additional Products in this Category

Complementary Products

Tech Support