(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VSM4T 4-Flute Regular

VSM4T 4-Flute Regular
  • Volume Discount

A 4-flute end mill for finish machining. The outer diameter tolerance is positive.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VSM4T-4.3
VSM4T-5.3
VSM4T-7.5
VSM4T-7.8
VSM4T-8.6
VSM4T-10.1
VSM4T-11.2
VSM4T-11.5
VSM4T-11.6
VSM4T-12.4
VSM4T-13.5
VSM4T-13.7
VSM4T-14.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

4.312860
1 Piece(s)Available

8 Days or more

5.315860
1 Piece(s)Available

8 Days or more

7.5201065
1 Piece(s)Available

8 Days or more

7.8201065
1 Piece(s)Available

8 Days or more

8.6251075
1 Piece(s)Available

8 Days or more

10.1251075
1 Piece(s)Available

12 Days or more

11.2301285
1 Piece(s)Available

8 Days or more

11.5301285
1 Piece(s)Available

12 Days or more

11.6301285
1 Piece(s)Available

8 Days or more

12.4301285
1 Piece(s)Available

8 Days or more

13.5351290
1 Piece(s)Available

8 Days or more

13.7351290
1 Piece(s)Available

8 Days or more

14.8351695

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Cast Iron / Aluminum Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support