(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel 0.01mm Unit Outer Diameter Designated End Mill, 2-Flute/Short

High-Speed Steel 0.01mm Unit Outer Diameter Designated End Mill, 2-Flute/Short

Click this image to zoom it.

Move the mouse over the image to zoom

Can be freely selected in 0.01 mm increments while being affordable

  • Non-Coated
  • 2 Flutes
  • S (Short)

High-Speed Steel 0.01 mm Unit Outer Diameter Designated End Mill, 2-Flute / Short:Related Image

Part Number
DEM2S3-[2.7-2.99/0.01]
DEM2S3.5-[3.15-3.49/0.01]
DEM2S4-[3.6-4/0.01]
DEM2S4.5-[4.05-4.5/0.01]
DEM2S5-[4.51-5/0.01]
DEM2S5.5-[5.01-5.5/0.01]
DEM2S6-[5.51-6/0.01]
DEM2S6.5-[6.01-6.5/0.01]
DEM2S7-[6.51-7/0.01]
DEM2S7.5-[7.01-7.5/0.01]
DEM2S8-[7.51-8/0.01]
DEM2S8.5-[8.01-8.5/0.01]
DEM2S9-[8.51-9/0.01]
DEM2S9.5-[9.01-9.5/0.01]
DEM2S10-[9.51-10/0.01]
DEM2S11-[10.01-11/0.01]
DEM2S12-[11.01-12/0.01]
DEM2S13-[12.01-13/0.01]
DEM2S14-[13.01-14/0.01]
DEM2S15-[14.01-14.99/0.01]
DEM2S16-[15.01-16/0.01]
DEM2S18-[17-18/0.01]
DEM2S19-[18.01-18.99/0.01]
DEM2S20-[19.01-19.99/0.01]
DEM2S21-[20.01-20.99/0.01]
DEM2S22-[21-22/0.01]
DEM2S23-[22.01-22.99/0.01]
DEM2S25-[24-25/0.01]
V-DEM2S3-[2.7-3/0.01]
V-DEM2S3.5-[3.15-3.5/0.01]
V-DEM2S4-[3.6-3.99/0.01]
V-DEM2S4.5-[4.05-4.5/0.01]
V-DEM2S5-[4.51-5/0.01]
V-DEM2S5.5-[5.01-5.5/0.01]
V-DEM2S6-[5.51-6/0.01]
V-DEM2S6.5-[6.01-6.5/0.01]
V-DEM2S7-[6.51-7/0.01]
V-DEM2S7.5-[7.01-7.5/0.01]
V-DEM2S8-[7.51-8/0.01]
V-DEM2S8.5-[8.01-8.5/0.01]
V-DEM2S9-[8.51-9/0.01]
V-DEM2S9.5-[9.01-9.5/0.01]
V-DEM2S10-[9.51-10/0.01]
V-DEM2S11-[10.01-11/0.01]
V-DEM2S12-[11.01-12/0.01]
V-DEM2S13-[12.01-13/0.01]
V-DEM2S14-[13.01-14/0.01]
V-DEM2S15-[14.01-15/0.01]
V-DEM2S16-[15.01-16/0.01]
V-DEM2S18-[17-18/0.01]
V-DEM2S19-[18.01-18.99/0.01]
V-DEM2S20-[19-19.99/0.01]
V-DEM2S21-[20.01-20.99/0.01]
V-DEM2S22-[21-22/0.01]
V-DEM2S23-[22.01-22.99/0.01]
V-DEM2S25-[24-25/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Coating Overall Length (L)
(mm)
No. #3 Under Neck Angle (θ)
1 Piece(s)

10 Days or more

2.7 ~ 2.9986Non-Coated503-15°
1 Piece(s)

10 Days or more

3.15 ~ 3.4988Non-Coated603.5-15°
1 Piece(s)

10 Days or more

3.6 ~ 488Non-Coated604-15°
1 Piece(s)

10 Days or more

4.05 ~ 4.5108Non-Coated604.5-15°
1 Piece(s)

10 Days or more

4.51 ~ 5108Non-Coated605-15°
1 Piece(s)

10 Days or more

5.01 ~ 5.5128Non-Coated605.5-15°
1 Piece(s)

10 Days or more

5.51 ~ 6128Non-Coated606-15°
1 Piece(s)

10 Days or more

6.01 ~ 6.51410Non-Coated606.5-15°
1 Piece(s)

10 Days or more

6.51 ~ 71410Non-Coated607-15°
1 Piece(s)

10 Days or more

7.01 ~ 7.51410Non-Coated607.5-15°
1 Piece(s)

10 Days or more

7.51 ~ 81410Non-Coated608-15°
1 Piece(s)

10 Days or more

8.01 ~ 8.51810Non-Coated708.5-15°
1 Piece(s)

10 Days or more

8.51 ~ 91810Non-Coated709-15°
1 Piece(s)

10 Days or more

9.01 ~ 9.51810Non-Coated709.5-15°
1 Piece(s)

10 Days or more

9.51 ~ 101810Non-Coated7010--
1 Piece(s)

10 Days or more

10.01 ~ 112212Non-Coated8011-15°
1 Piece(s)

10 Days or more

11.01 ~ 122212Non-Coated8012--
1 Piece(s)

10 Days or more

12.01 ~ 132612Non-Coated8513--
1 Piece(s)

10 Days or more

13.01 ~ 142616Non-Coated9014-15°
1 Piece(s)

10 Days or more

14.01 ~ 14.993016Non-Coated9515-15°
1 Piece(s)

10 Days or more

15.01 ~ 163016Non-Coated9516--
1 Piece(s)

10 Days or more

17 ~ 183416Non-Coated9518--
1 Piece(s)

10 Days or more

18.01 ~ 18.993820Non-Coated11019-15°
1 Piece(s)

10 Days or more

19.01 ~ 19.993820Non-Coated11020--
1 Piece(s)

10 Days or more

20.01 ~ 20.994520Non-Coated11021--
1 Piece(s)

10 Days or more

21 ~ 224520Non-Coated11022--
1 Piece(s)

10 Days or more

22.01 ~ 22.995025Non-Coated12023-15°
1 Piece(s)

10 Days or more

24 ~ 255025Non-Coated12025--
1 Piece(s)

16 Days or more

-86TiCN5032.7 ~ 315°
1 Piece(s)

16 Days or more

-88TiCN603.53.15 ~ 3.515°
1 Piece(s)

16 Days or more

-88TiCN6043.6 ~ 3.9915°
1 Piece(s)

16 Days or more

-108TiCN604.54.05 ~ 4.515°
1 Piece(s)

16 Days or more

-108TiCN6054.51 ~ 515°
1 Piece(s)

16 Days or more

-128TiCN605.55.01 ~ 5.515°
1 Piece(s)

16 Days or more

-128TiCN6065.51 ~ 615°
1 Piece(s)

16 Days or more

-1410TiCN606.56.01 ~ 6.515°
1 Piece(s)

16 Days or more

-1410TiCN6076.51 ~ 715°
1 Piece(s)

16 Days or more

-1410TiCN607.57.01 ~ 7.515°
1 Piece(s)

16 Days or more

-1410TiCN6087.51 ~ 815°
1 Piece(s)

16 Days or more

-1810TiCN708.58.01 ~ 8.515°
1 Piece(s)

16 Days or more

-1810TiCN7098.51 ~ 915°
1 Piece(s)

16 Days or more

-1810TiCN709.59.01 ~ 9.515°
1 Piece(s)

16 Days or more

-1810TiCN70109.51 ~ 10-
1 Piece(s)

16 Days or more

-2212TiCN801110.01 ~ 1115°
1 Piece(s)

16 Days or more

-2212TiCN801211.01 ~ 12-
1 Piece(s)

16 Days or more

-2612TiCN851312.01 ~ 13-
1 Piece(s)

16 Days or more

-2616TiCN901413.01 ~ 1415°
1 Piece(s)

16 Days or more

-3016TiCN951514.01 ~ 1515°
1 Piece(s)

16 Days or more

-3016TiCN951615.01 ~ 16-
1 Piece(s)

16 Days or more

-3416TiCN951817 ~ 18-
1 Piece(s)

16 Days or more

-3820TiCN1101918.01 ~ 18.9915°
1 Piece(s)

16 Days or more

-3820TiCN1102019 ~ 19.99-
1 Piece(s)

16 Days or more

-4520TiCN1102120.01 ~ 20.99-
1 Piece(s)

16 Days or more

-4520TiCN1102221 ~ 22-
1 Piece(s)

16 Days or more

-5025TiCN1202322.01 ~ 22.9915°
1 Piece(s)

16 Days or more

-5025TiCN1202524 ~ 25-

Loading...

  1. 1

Specifications

High-Speed Steel 0.01 mm Unit Outer Diameter Designated End Mill, 2-Flute / Short:Related Image

Model Number   Outer Diameter
D
0.01 mm Increment Designation
Flute Length
Under Neck Angle
θ
Overall Length
L
Shank Diameter
d
No.
DEM2S
(Non-Coated Type)

V-DEM2S
(TiCN Coating Type)
3 2.70 ~2.99 8 15° 50 6
3.5 3.15 ~3.49 8 15° 60 8
4 3.60 ~3.99 8 15° 60 8
4.5 4.05 ~4.49 10 15° 60 8
5 4.51 ~4.99 10 15° 60 8
5.5 5.01 ~5.49 12 15° 60 8
6 5.51 ~5.99 12 15° 60 8
6.5 6.01 ~6.49 14 15° 60 10
7 6.51 ~6.99 14 15° 60 10
7.5 7.01 ~7.49 14 15° 60 10
8 7.51 ~7.99 14 15° 60 10
8.5 8.01 ~8.49 18 15° 70 10
9 8.51 ~8.99 18 15° 70 10
9.5 9.01 ~9.49 18 15° 70 10
10 9.51 ~9.99 18 70 10
11 10.01 ~ 10.99 22 15° 80 12
12 11.01 ~ 11.99 22 80 12
13 12.01 ~ 12.99 26 85 12
14 13.01 ~ 13.99 26 15° 90 16
15 14.01 ~ 14.99 30 15° 95 16
16 15.01 ~ 15.99 30 95 16
18 17.01 ~ 17.99 34 95 16
19 18.01 ~ 18.99 38 15° 110 20
20 19.01 ~ 19.99 38 110 20
21 20.01 ~ 20.99 45 110 20
22 21.01 ~ 21.99 45 110 20
23 22.01 ~ 22.99 50 15° 120 25
25 24.01 ~ 24.99 50 120 25


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included Tolerance(mm) 0 ~ -0.03

Additional Products in this Category

Complementary Products

Tech Support