(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel Corner C End Mill, 4-Flute/Short Model

High-Speed Steel Corner C End Mill, 4-Flute/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

End mill series with the C surface that can be selected in 0.1 mm increments

  • Non-Coated
  • 4 Flutes
  • S (Short)

High-Speed Steel Corner C End Mill, 4-Flute / Short Model:Related Image

Part Number
CEM4S3-C[0.1-0.7/0.1]
CEM4S4-C[0.1-1/0.1]
CEM4S5-C[0.1-1/0.1]
CEM4S6-C[0.1-1.2/0.1]
CEM4S7-C[0.1-1.4/0.1]
CEM4S8-C[0.1-1.4/0.1]
CEM4S9-C[0.1-2/0.1]
CEM4S10-C[0.1-3/0.1]
CEM4S11-C[0.1-3/0.1]
CEM4S12-C[0.1-3/0.1]
CEM4S13-C[0.1-3.5/0.1]
CEM4S14-C[0.1-3.5/0.1]
CEM4S15-C[0.1-4/0.1]
CEM4S16-C[0.1-4/0.1]
CEM4S18-C[0.1-4/0.1]
CEM4S20-C[0.1-4.5/0.1]
CEM4S22-C[0.1-4.5/0.1]
CEM4S25-C[0.1-5/0.1]
V-CEM4S3-C[0.1-0.7/0.1]
V-CEM4S4-C[0.1-1/0.1]
V-CEM4S5-C[0.1-1/0.1]
V-CEM4S6-C[0.1-1.2/0.1]
V-CEM4S7-C[0.1-1.4/0.1]
V-CEM4S8-C[0.1-1.4/0.1]
V-CEM4S9-C[0.1-2/0.1]
V-CEM4S10-C[0.1-3/0.1]
V-CEM4S11-C[0.1-3/0.1]
V-CEM4S12-C[0.1-3/0.1]
V-CEM4S13-C[0.1-3.5/0.1]
V-CEM4S14-C[0.1-3.5/0.1]
V-CEM4S15-C[0.1-4/0.1]
V-CEM4S16-C[0.1-4/0.1]
V-CEM4S18-C[0.1-4/0.1]
V-CEM4S20-C[0.1-4.5/0.1]
V-CEM4S22-C[0.1-4.5/0.1]
V-CEM4S25-C[0.1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Coating Overall Length (L)
(mm)
Corner (C)
(mm)
Under Neck Angle (θ)
1 Piece(s)

10 Days or more

386Non-Coated520.1 ~ 0.715°
1 Piece(s)

10 Days or more

4116Non-Coated550.1 ~ 115°
1 Piece(s)

10 Days or more

5136Non-Coated570.1 ~ 115°
1 Piece(s)

10 Days or more

6136Non-Coated570.1 ~ 1.2-
1 Piece(s)

10 Days or more

71610Non-Coated660.1 ~ 1.415°
1 Piece(s)

10 Days or more

81910Non-Coated690.1 ~ 1.415°
1 Piece(s)

10 Days or more

91910Non-Coated690.1 ~ 215°
1 Piece(s)

10 Days or more

102210Non-Coated720.1 ~ 3-
1 Piece(s)

10 Days or more

112212Non-Coated790.1 ~ 315°
1 Piece(s)

10 Days or more

122612Non-Coated830.1 ~ 3-
1 Piece(s)

10 Days or more

132612Non-Coated830.1 ~ 3.5-
1 Piece(s)

10 Days or more

142612Non-Coated830.1 ~ 3.5-
1 Piece(s)

10 Days or more

152612Non-Coated830.1 ~ 4-
1 Piece(s)

10 Days or more

163216Non-Coated920.1 ~ 4-
1 Piece(s)

10 Days or more

183216Non-Coated920.1 ~ 4-
1 Piece(s)

10 Days or more

203820Non-Coated1040.1 ~ 4.5-
1 Piece(s)

10 Days or more

223820Non-Coated1040.1 ~ 4.5-
1 Piece(s)

10 Days or more

254525Non-Coated1210.1 ~ 5-
1 Piece(s)

16 Days or more

386TiCN520.1 ~ 0.715°
1 Piece(s)

16 Days or more

4116TiCN550.1 ~ 115°
1 Piece(s)

16 Days or more

5136TiCN570.1 ~ 115°
1 Piece(s)

16 Days or more

6136TiCN570.1 ~ 1.2-
1 Piece(s)

16 Days or more

71610TiCN660.1 ~ 1.415°
1 Piece(s)

16 Days or more

81910TiCN690.1 ~ 1.415°
1 Piece(s)

16 Days or more

91910TiCN690.1 ~ 215°
1 Piece(s)

16 Days or more

102210TiCN720.1 ~ 3-
1 Piece(s)

16 Days or more

112212TiCN790.1 ~ 315°
1 Piece(s)

16 Days or more

122612TiCN830.1 ~ 3-
1 Piece(s)

16 Days or more

132612TiCN830.1 ~ 3.5-
1 Piece(s)

16 Days or more

142612TiCN830.1 ~ 3.5-
1 Piece(s)

16 Days or more

152612TiCN830.1 ~ 4-
1 Piece(s)

16 Days or more

163216TiCN920.1 ~ 4-
1 Piece(s)

16 Days or more

183216TiCN920.1 ~ 4-
1 Piece(s)

16 Days or more

203820TiCN1040.1 ~ 4.5-
1 Piece(s)

16 Days or more

223820TiCN1040.1 ~ 4.5-
1 Piece(s)

16 Days or more

254525TiCN1210.1 ~ 5-

Loading...

  1. 1

Specifications

High-Speed Steel Corner C End Mill, 4-Flute / Short Model:Related Image

Model Number   Corner
C

0.1 mm Increment Designation
Flute Length
Under Neck Angle
θ
Overall Length
L
Shank Diameter
d
Outer Diameter
D
CEM4S
(Non-Coated Type)

V-CEM4S
(TiCN Coating Type)
3 0.1 ~ 0.7 8 15° 52 6
4 0.1 ~ 1.0 11 15° 55 6
5 0.1 ~ 1.0 13 15° 57 6
6 0.1 ~ 1.2 13 57 6
7 0.1 ~ 1.4 16 15° 66 10
8 0.1 ~ 1.4 19 15° 69 10
9 0.1 ~ 2.0 19 15° 69 10
10 0.1 ~ 3.0 22 72 10
11 0.1 ~ 3.0 22 15° 79 12
12 0.1 ~ 3.0 26 83 12
13 0.1 ~ 3.5 26 83 12
14 0.1 ~ 3.5 26 83 12
15 0.1 ~ 4.0 26 83 12
16 0.1 ~ 4.0 32 92 16
18 0.1 ~ 4.0 32 92 16
20 0.1 ~ 4.5 38 104 20
22 0.1 ~ 4.5 38 104 20
25 0.1 ~ 5.0 45 121 25

[ ! ]Since additional processing is given to EM4S, the flute length (ℓ) and total length (L) are somewhat shorter than the indicated dimensions.
For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 4
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included Tolerance(mm) 0 ~ +0.03

Additional Products in this Category

Complementary Products

Tech Support