(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VSM2T 2-Flute Regular

VSM2T 2-Flute Regular
  • Volume Discount

A 2-flute end mill for finish machining. Enables a wide range of machining applications, due to the regular flute length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VSM2T-3
VSM2T-3.5
VSM2T-4
VSM2T-4.5
VSM2T-5
VSM2T-5.5
VSM2T-6
VSM2T-6.5
VSM2T-7
VSM2T-7.5
VSM2T-8
VSM2T-8.5
VSM2T-9
VSM2T-9.5
VSM2T-10
VSM2T-10.5
VSM2T-11
VSM2T-12
VSM2T-13
VSM2T-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

310650
1 Piece(s)Available

10 Days or more

3.512650
1 Piece(s)Available

10 Days or more

412650
1 Piece(s)Available

10 Days or more

4.515655
1 Piece(s)Available

10 Days or more

515655
1 Piece(s)Available

10 Days or more

5.515655
1 Piece(s)Available

10 Days or more

615655
1 Piece(s)Available

10 Days or more

6.520865
1 Piece(s)Available

10 Days or more

720865
1 Piece(s)Available

10 Days or more

7.520865
1 Piece(s)Available

10 Days or more

820865
1 Piece(s)Available

10 Days or more

8.5251075
1 Piece(s)Available

10 Days or more

9251075
1 Piece(s)Available

10 Days or more

9.5251075
1 Piece(s)Available

10 Days or more

10251075
1 Piece(s)Available

10 Days or more

10.5301285
1 Piece(s)Available

10 Days or more

11301285
1 Piece(s)Available

10 Days or more

12301285
1 Piece(s)Available

10 Days or more

13351290
1 Piece(s)Available

8 Days or more

14351290

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Cast Iron / Aluminum Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support