(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AS coated ball end mill that combines the toughness and durability
Part Number
Configured Part Number is shown.
Part Number |
---|
ASPM-BEM2R1.5 |
ASPM-BEM2R2 |
ASPM-BEM2R2.5 |
ASPM-BEM2R3 |
ASPM-BEM2R4 |
ASPM-BEM2R5 |
ASPM-BEM2R6 |
ASPM-BEM2R7 |
ASPM-BEM2R8 |
ASPM-BEM2R9 |
ASPM-BEM2R10 |
Part Number |
---|
Loading...
Model Number
ASPM-BEM2R
Tip R |
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
1.5 | 3 | 8 | 56 | 15° | 6 |
2 | 4 | 11 | 63 | 15° | 6 |
2.5 | 5 | 13 | 68 | 15° | 6 |
3 | 6 | 13 | 68 | — | 6 |
4 | 8 | 19 | 82 | — | 8 |
5 | 10 | 22 | 95 | — | 10 |
6 | 12 | 26 | 110 | — | 12 |
7 | 14 | 26 | 110 | — | 12 |
8 | 16 | 32 | 123 | — | 16 |
9 | 18 | 32 | 123 | — | 16 |
10 | 20 | 38 | 141 | — | 20 |
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Powdered High-Speed Steel | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Curved Surface / Carving / R-Groove | R Precision(µm) | ±0.02 |
Twisted Helix | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy