(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A lineup of short to long with the pitch width that's ideal for roughing
Part Number
Configured Part Number is shown.
Part Number |
---|
RFEML10 |
RFEML12 |
RFEML14 |
RFEML15 |
RFEML16 |
RFEML18 |
RFEML20 |
RFEML22 |
RFEML25 |
RFEML28 |
RFEML30 |
RFEML32 |
RFEML35 |
RFEML40 |
RFEML45 |
RFEML50 |
Loading...
Model Number
RFEML
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
Corner Chamfering C |
Number of Flutes Z |
10 | 45 | 95 | — | 10 | — | 4 |
12 | 53 | 110 | — | 12 | 0.2 ~ 0.5 | 4 |
14 | 53 | 110 | — | 12 | 0.2 ~ 0.5 | 4 |
15 | 53 | 110 | — | 12 | 0.2 ~ 0.5 | 4 |
16 | 63 | 123 | — | 16 | 0.3 ~ 0.7 | 4 |
18 | 63 | 123 | — | 16 | 0.3 ~ 0.7 | 4 |
20 | 75 | 141 | — | 20 | 0.3 ~ 0.7 | 4 |
22 | 75 | 141 | — | 20 | 0.3 ~ 0.7 | 4 |
25 |
90 |
166 | — | 25 | 0.3 ~ 0.7 | 4 |
28 |
90 |
166 | — | 25 | 0.3 ~ 0.7 | 5 |
30 |
90 |
166 | — | 25 | 0.3 ~ 0.7 | 5 |
32 |
106 |
186 | — | 32 | 0.3 ~ 0.7 | 6 |
35 |
106 |
186 | — | 32 | 0.3 ~ 0.7 | 6 |
40 |
125 |
205 | — | 32 | 0.3 ~ 0.7 | 6 |
45 |
125 |
227 | — | 42 | 0.3 ~ 0.7 | 6 |
50 |
150 |
252 | — | 42 | 0.3 ~ 0.7 | 6 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Cast Iron / Aluminum / Copper | Type of Flute | Roughing | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Coating | Non-Coated | Helix Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy