(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The Misumi's unique lineup of fine blade length is available at attractive low prices[C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
XAL-EM2SR1 |
XAL-EM2SR2 |
XAL-EM2SR3 |
XAL-EM2SR4 |
XAL-EM2SR5 |
XAL-EM2SR6 |
XAL-EM2SR8 |
XAL-EM2SR10 |
XAL-EM2SR12 |
XAL-PEM2SR6 |
XAL-PEM2SR8 |
XAL-PEM2SR10 |
XAL-PEM2SR12 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | Standards Y/N | ||
Outer Diameter D |
|||||||
Standard | Sharp Edge | ||||||
XAL-EM2SR (Standard) XAL-PEM2SR (Sharp Edge) |
1 | 2.5 | 45 | 4 | 1 | ● | No Standards |
2 | 5 | 45 | 4 | 1 | ● | No Standards | |
3 | 7.5 | 45 | 6 | 1 | ● | No Standards | |
4 | 10 | 50 | 6 | 1 | ● | No Standards | |
5 | 12.5 | 55 | 6 | 1 | ● | No Standards | |
6 | 15 | 60 | 6 | 2 | ● | ● | |
8 | 20 | 70 | 8 | 2 | ● | ● | |
10 | 25 | 80 | 10 | 2 | ● | ● | |
12 | 30 | 85 | 12 | 2 | ● | ● |
● An affordable set price that moves according to quantity from 3 pieces and up.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● 2-flute end mill with a wide operating range. Use for a variety of applications.
● The flute length is between that of short flutes and regular flutes, with a 2.5 times larger flute diameter.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | For General Steel (AlCrN etc.) | Processing Applications | Flat Surface / Side Surface / Groove / Countersunk | Helix Angle (θ) | Standard Helix (30 to 40°) |
Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy