(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Available in 10 sizes including the long shank type
Part Number
Configured Part Number is shown.
SEC-LS-PLEM2R2
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure | ||
Outer Diameter D |
Shank Diameter d |
|||||
SEC-LS-PLEM2R | 1 | — | 3 | 3 | 65 | 1 |
1 |
1 |
1 | 3 | 65 | 2 | |
1.5 | — | 3 | 3 | 65 | 1 | |
1.5 |
1.5 |
1.5 | 3 | 65 | 2 | |
2 | — | 3 | 5 | 80 | 1 | |
2 |
2 |
2 | 5 | 80 | 2 | |
3 | — | 3 | 8 | 100 | 2 | |
4 | — | 4 | 10 | 120 | 2 | |
6 | — | 6 | 15 | 150 | 2 | |
10 | — | 10 | 20 | 180 | 2 |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
●A blade shape ideal for machining resin.
●Suitable for machining aluminum, copper and other non-ferrous materials.
● The long shank model is ideal for machining deep grooves.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
Please check the type/dimensions/specifications of the part SEC-LS-PLEM2R2 in the Carbide Square End Mill for Resin Machining, 2-Flute/Regular, Long Shank Model series.
Part Number |
---|
SEC-LS-PLEM2R1.5 |
SEC-LS-PLEM2R1.5-1.5 |
SEC-LS-PLEM2R10 |
SEC-LS-PLEM2R2-2 |
SEC-LS-PLEM2R3 |
SEC-LS-PLEM2R4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy