(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The premium diamond coated products are available at the industry's lowest price [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
DAC-GREM4L2 |
DAC-GREM4L3 |
DAC-GREM4L4 |
DAC-GREM4L6 |
DAC-GREM4L8 |
DAC-GREM4L10 |
DAC-GREM4L12 |
Loading...
Model Number | Length Under Neck ℓ1 |
Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||||
DAC-GREM4L | 2 | 20 | 10 | 1.9 | 75 | 4 |
3 | 30 | 15 | 2.9 | 75 | 4 | |
4 | 40 | 20 | 3.9 | 100 | 4 | |
6 | 60 | 30 | 5.8 | 150 | 6 | |
8 | 70 | 40 | 7.8 | 160 | 8 | |
10 | 80 | 50 | 9.7 | 180 | 10 | |
12 | 85 | 60 | 11.7 | 200 | 12 |
For Cutting Conditions, Refer to >>Click here.
● The surface has a diamond coating with a hardness comparable to that of natural diamonds, delivering extraordinary durability when used with graphite, resin, aluminum, copper and other materials.
● The long flute length even allows for deep carving.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | Diamond Coat | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy