(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Roughing End Mill for Stainless Steel Machining

TSC Series Carbide Roughing End Mill for Stainless Steel Machining
  • Volume Discount

Ideal for the medium-finishing of difficult-to-cut SUS, etc.

  • TS
  • SUS
  • 3 Flutes
  • R (Regular)

TSC Series Carbide Roughing End Mill for Stainless Steel Machining:Related Image

Part Number
TSC-FMS-RFPR6
TSC-FMS-RFPR8
TSC-FMS-RFPR10
TSC-FMS-RFPR12
TSC-FMS-RFPR16
TSC-FMS-RFPR20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance of OD
(mm)
1 Piece(s)Available

8 Days or more

6156600 ~ -0.035
1 Piece(s)Available

8 Days or more

8208750 ~ -0.040
1 Piece(s)Available

8 Days or more

102510750 ~ -0.040
1 Piece(s)Available

8 Days or more

1230121000 ~ -0.045
1 Piece(s)Available

8 Days or more

1640161000 ~ -0.045
1 Piece(s)Available

8 Days or more

2050201300 ~ -0.045

Loading...

  1. 1

Specifications

TSC Series Carbide Roughing End Mill for Stainless Steel Machining:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes
Z
Outer Diameter
D
TSC-FMS-RFPR 6 15 60 6 3
8 20 75 8 3
10 25 75 10 3
12 30 100 12 3
16 40 100 16 3
20 50 130 20 3


For Cutting Conditions, Refer to >>Click here.

More Information


The nicks on the peripheral blade have a flat shape that reduces cutting resistance by helping to split up chips.
The deepened tip pocket improves the discharging of chips.
Stable processing without chatter is possible by adopting a 3-flute blade.
The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it realizes a high oxidation resistance temperature and high hardness. It achieves a longer lifespan for high speed machining and dry machining of SUS work materials.  

[ ! ]This product has a special groove shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 3 Model Roughing
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry C Surface
Helix Angle (θ) Standard Helix (30 to 40°) Additional Classification Stocked Product ● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support